0
Products & Solutions
Industries
Services
About us
Where to buy
Contact us
Careers
Suggestions
Products
See more products
Shopping list preview
Trending
0
Offerings
Offerings
Low Voltage Products
Low Voltage Products
Products
Products
Conduit & fittings
Conduit & fittings
Adaptaflex
Adaptaflex
Flexible Non-metallic Conduit Systems
Flexible Non-metallic Conduit Systems
Non-metallic fittings
Non-metallic fittings
Adaptalok fittings
Adaptalok fittings
Type C90 - Adaptalok
Type C90 - Adaptalok
Type C90 - Adaptalok
90º Elbow Fitting - Fixed External Male Thread
Polyamide (Nylon) 66 fitting
For use with: Type PA / CP / PR & PF conduits
Temperature range - Static Applications: -50ºC to +120ºC
Temperature range - Moving Applications: -45ºC to +120ºC
IP66 - IP69 rated
For insertion into knockouts using a locknut. Locknut supplied with METRIC THREAD ONLY
London Underground, NF and c RU us approved
Typical applications
Designed to help maintain system integrity
Parts list
Documents
Related products
Contact us
Meric Part no.
Metric thread
NPT Part no.
NPT thread
PG Part no.
PG thread
PF Part no.
PF thread
AL10/M12/C90*
M12
AL13/038/C90*
3/8
AL10/PG7/C90*
PG7
AL13/PFO38/C90*
3/8
AL13/M16/C90*
M16
AL16/038/C90
3/8
AL13/PG9/C90*
PG9
AL16/PFO38/C90
3/8
AL16/M16/C90
M16
AL16/050/C90
½
AL16/PG9/C90
PG9
AL16/PFO50/C90
½
AL16/M20/C90
M20
AL21/050/C90
½
AL16/PG11/C90
PG11
AL21/PFO50/C90
½
-
-
AL28/075/C90
¾
AL16/PG13/C90
PG13,5
AL28/PFO75/C90
¾
AL21/M20/C90
M20
AL34/100/C90
1
AL21/PG13/C90
PG31,5
AL34/PF100/C90
1
-
-
AL42/125/C90
1 1/4
AL21/PG16/C90
PG16
AL42/PF125/C90
1 1/4
AL28/M25/C90
M25
AL54/150/C90
1 1/2
AL28/PG21/C90
PG21
AL54/PF150/C90
1 1/2
AL34/M32/C90
M32
AL54/200/C90
2
AL34/PG29/C90
PG29
AL54/PF200/C90
2
AL42/M40/C90
M40
AL42/PG36/C90
PG36
AL54/M50/C90
M50
AL54/PG48/C90
PG48
AL54/M63/C90
M63
Download Type C90 datasheet
Download Adaptaflex catalogue
Type PA Polyamide 6 Standard Weight Conduit
Type PF Modified Polyamide 12 Standard Weight Conduit
Type CP Polyester Medium Weight Conduit
Type PR Modified Polyamide 6 Standard Weight Conduit
Contact us
Submit your inquiry and we will contact you
Contact us
Select region / language
Europe
Americas
Middle East and Africa
Asia and Oceania
Global
-
English
Austria
-
German
Belgium
-
Dutch
|
French
Bulgaria
-
Bulgarian
Croatia
-
Croatian
Czech Republic
-
Czech
Denmark
-
Danish
Estonia
-
Estonian
Finland
-
Finnish
France
-
French
Germany
-
German
Greece
-
Greek
Hungary
-
Hungarian
Ireland
-
English
Italy
-
Italian
Latvia
-
Latvian
Lithuania
-
Lithuanian
Luxembourg
-
French
Netherlands
-
Dutch
Norway
-
Norwegian
Poland
-
Polish
Portugal
-
Portuguese
Romania
-
Romanian
Serbia
-
Serbian
Slovakia
-
Slovakian
Slovenia
-
Slovenian
Spain
-
Spanish
Sweden
-
Swedish
Switzerland
-
French
|
German
|
Italian
Turkiye
-
Turkish
United Kingdom
-
English
Global
-
English
Argentina
-
Spanish
Aruba
-
Spanish
Bolivia
-
Spanish
Brazil
-
Portuguese
Canada
-
English
|
French
Chile
-
Spanish
Colombia
-
Spanish
Costa Rica
-
Spanish
Dominican Republic
-
Spanish
Ecuador
-
Spanish
El Salvador
-
Spanish
Guatemala
-
Spanish
Honduras
-
Spanish
Mexico
-
Spanish
Panama
-
Spanish
Paraguay
-
Spanish
Peru
-
Spanish
Puerto Rico
-
Spanish
United States of America
-
English
Uruguay
-
Spanish
Global
-
English
Algeria
-
English
|
French
Angola
-
English
|
French
Bahrain
-
English
|
French
Botswana
-
English
|
French
Cameroon
-
English
|
French
Côte d'Ivoire
-
English
|
French
Egypt
-
English
|
French
Ghana
-
English
|
French
Israel
-
Hebrew
Jordan
-
English
Kenya
-
English
|
French
Kuwait
-
English
Lebanon
-
English
Madagascar
-
English
|
French
Mali
-
English
|
French
Mauritius
-
English
|
French
Morocco
-
English
|
French
Namibia
-
English
|
French
Nigeria
-
English
|
French
Oman
-
English
Pakistan
-
English
Palestine
-
English
Qatar
-
English
Saudi Arabia
-
English
Senegal
-
English
|
French
South Africa
-
English
Tanzania
-
English
|
French
Tunisia
-
English
|
French
Uganda
-
English
|
French
United Arab Emirates
-
English
Zambia
-
English
|
French
Zimbabwe
-
English
|
French
Global
-
English
Australia
-
English
Bangladesh
-
English
China
-
Chinese
|
English
India
-
English
Indonesia
-
English
Japan
-
Japanese
Kazakhstan
-
Russian
Malaysia
-
English
Mongolia
-
Mongolian
|
English
New Zealand
-
English
Philippines
-
English
Singapore
-
English
South Korea
-
Korean
Sri Lanka
-
English
Taiwan (Chinese Taipei)
-
Chinese - Traditional
Thailand
-
English
Vietnam
-
English