ABB cable glands comply to the latest European safety standard EN45545 and achieve the highest fire performance HL3 rating for both interior and exterior locations, suitable for rail vehicle and infrastructure usage. This range of cable glands can be installed anywhere where low smoke and toxicity combined with wide temperature characteristics, versatile cable clamping and resistance to oils and chemicals may be required.
Our systems perform in a wide variety of environments from high temperature to freezing subzero conditions, as well as withstanding constant vibrations, water ingress, offer corrosion resistance. They are also available in halogen free, low smoke and low toxicity materials. If your project involves rail stations, infrastructure, signaling, tunnels, surveillance or data and information systems, our experience can help you.