Using ABB Ability™, smart sensors will enable users to monitor and remotely report faults such as condensation and temperature fluctuations before expensive failures occur, reducing downtime, sudden failures and pinpoint needed repairs.
Thanks to its built-in nylon locking mechanism, the Quick-Connect offers an easy three-step process: Simply plug the gland into a properly sized box hole until it clicks, insert the cable and tighten. No nuts or separate parts are required.
Thanks to innovative technologies, ABB has reduced the energy consumption of Umwelt Arena Schweiz by 30%
Developing the first watertight teck cable fitting in 1953 with gold mining companies in Kirkland Lake, Ontario. Pinpointing the day the gold mines got their start depends on when you want to start looking
ABB introduces T&B Liquidtight Systems, a complete range of liquidtight products meeting international requirements. Featuring a broad flexible metallic conduit product range covering general purpose, oil resistant, wide or extreme temperature, and aluminum applications.
The new 1,150sqft facility will work alongside other ABB test facilities and serve as a global ‘centre of excellence’ for IP (Ingress Protection) testing. It will enable ABB to bring its cable protection products to market faster and more efficiently given the new capacity to undertake the majority of its testing in-house.
A short video focussing on our in-house product testing capabilities for Ingress Protection (IP) using our state-of-the-art IP chamber.
ABB’s facility in Uster, Switzerland has been designing, developing and manufacturing highest quality PMA cable protection systems since 1975.
A view of cable protection manufacturing through the eyes of an aerial drone
As the leading producer in the field of flexible cable protection, we give the highest priority to product testing.
Corrosion resistant covered conduit for commercial and industrial construction. High flexibility suitable for movable or curved applications
Compatible with CRGE galvanised steel PVC covered conduit. Easy to install and secure grip
Compatible with CRGE galvanised steel PVC covered conduit. Ideal for applications where conduit needs to rotate.
Compatible with divisible PMA connectors, type BLNO and all other metric threaded fitting types.For retrofit installation or repair.
We have reviewed the design with the focus upon matching the inside diameter of the conduit, PMA fitting and HFAK. The element in the chain with the smallest inside diameter dictates the number and size of the cables that can be accommodated
Everything you need anywhere in the world. Providing globally renowned cable protection solutions, for use in industrial, rail, food & bev and hazardous markets.
The next generation of cable protection for the food and beverage industry.
Flexibility and cleanability for the food and beverage industry with PMA cable ptotection
Our assembly instruction videos demonstrate in an easy way how to install and disassemble various cable protection solutions.
Submit your inquiry and we will contact you