Harnessflex Extra Tensile Strength Solution

Harnessflex offers complete system solutions for the routing and protection of electrical wiring against damage by impact, mechanical abrasion, liquid ingress and corrosive salts. Using a Harnessflex conduit system ensures that vulnerable connectors are not exposed to the elements, impact of foreign bodies or jet washing, all of which can cause vehicle malfunction and failure.

Built to offer the best cable protection system for Heavy Automotive applications, the Harnessflex Tensile Strength solution is our general purpose system enhanced with a CCSB conduit clip for up to 50% greater resistance to compression and mechanical strain, as well as 20% extra tensile strength.  

System includes:

  • HFX conduit - Featuring a unique vibration friendly profile (VFP) as standard, as well as UV and heat stabilisation as standard
  • HFX T / Y /  Backshell fitting - Offering protection against ingress and elemental damage, whilst ensuring correct assembly
  • CCSB conduit clip - 3-in-1 circular clips that strengthen conduit, provide greater strain relief and facilitate numerous reducing options
Tensile strength

Our offering

More information

Select region / language