Series 5300-HT “High Temperature”
- Steel & Malleable Iron, Zinc Plated
- 3/8” to 6” (12mm to 155mm)
- Straight 45° and 90°
- Insulated & Non-insulated versions
Temperature Rating:
UL/CSA: -20 to +105°
IEC: -25 to 105°C, (Dynamic), -60 to +150° (Static)
UL Listed Ingress Ratings:
Indoor: Type 4, 12, 13
Outdoor: Type 3, 3R, 4
- IEC Ingress Ratings: IP 66, IP 67
- UL Listed to UL 514B
- CSA Certified to CSA C22.2, No. 18.3
- CE Certified to IEC/EN 61386-1, -23
Typical applications & conduit solutions:
-
Extreme Temperature – Type LTXE
- Wide Temperature – Type LTTU, Type LTZE