Series 5300/9300SST6HT “High Temperature”    

Straight, 45° and 90° fittings


  • 316 Stainless Steel
  • 3/8” to 2” (12mm to 63mm)
  • NPT and ISO metric Threads
  • Insulated Version
  • Temperature Rating:
    UL/CSA:  -20 to +105°C
    IEC/CE:  -25 to 105°C (Dynamic), -45 to +150°C (Static)
  • Gen.:  -60 to +150°C (Static)
  • UL Listed Ingress Ratings:
    Indoor:  Type 4, 4X, 12, 13
    Outdoor: Type 3, 3R, 4, 4X
  • IEC Ingress Ratings:  IP 66, IP 67
  • UL Listed to UL 514B
  • CSA Certified to CSA C22.2, No. 18.3
  • CE Certified to IEC/EN 61386-1, -23

Typical applications & conduit solutions:

Downloads

Select region / language