Busch-triton®

Elegant ergonomics

With freely programmable rockers, backlit label areas and infrared sensors, the Busch-triton® is ideally prepared for all kinds of applications and, due to its elegant beauty, is preferred in hotels and presentation areas. Busch-triton® is equipped with an integrated bus coupler and IR receiver. The control element and bus coupler unit now really has everything required to control building systems elegantly and comfortably. This, for example, allows the lighting, blind and room climate to be comfortably controlled from the one spot.

Overview of colours

Colour-coordinated. The Busch-triton® is available in five noble colour versions and in this way offers a suitable alternative for every environment. Based on the carat®, impuls, alpha and future® linear ranges, this unique control element here finds its complement – such as the use of the colour-coordinated socket outlets or movement detectors.

sy-knx-triton-01

Model versions


sy-knx-triton-02a

01  1gang control element with backlit labelling field and IR receiver
02  3gang control element with backlit labelling field and IR receiver
03  3gang control element with backlit labelling field, integrated room
       temperature controller, LCD and IR  receiver

Function: Switching, dimming, blind, value transmitter, value dimming sensor, light scene extension unit, step switch, short-long operation, 13 freely programmable IR channels, eight light scenes

Features: Markable rockers, backlit labelling field, removal protection, freely programmable operating surface, IR remote controllable, freely programmable additional key



sy-knx-triton-02b

04  5gang control element with backlit labelling field and IR receiver
05  5gang control element with backlit labelling field, integrated room
       temperature controller, LCD and IR receiver

Function: 5gang control element with backlit labelling field, integrated room temperature controller, LCD and IR receiver

Features: markable rockers, backlit labelling field, removal protection, freely programmable operating surface, IR remote controllable, freely programmable additional key, LCD, heating, cooling, fan control

Labelling Tool


Precisely designating all products - with the practical labelling tool for your individual text. Easy and visually attractive for numerous products.

beschriftungstool

» additional information

Highlights

Select region / language