The ECS solution leverages and maximizes ABB’s electrification products' portfolio across medium and low voltage segments, providing a truly scalar and versatile electrical system monitoring and control solutions across the customer spectrum.
- Consolidated control and distribution of all information from all integrated intelligent devices in a plant or site.
- Control in the event of unstable power supply from grid or disruption of power supply in plant that may lead to blackouts and costly, unplanned shutdowns (power management)
The deployed products are diverse in nature and include ABB ZEE600, AC500, AC800M together with ABB Relion, SWICOM, 3rd party devices, Ekip Up units, meters etc. deployed in medium and low voltage switchgear and associated systems, using communication protocols/standards such as IEC 61850, Modbus, IEC 60870-5, Profibus and OPC DA/UA.
In addition, ZEE600 further enables on-premise digitalization possibilities within customer site and delivers consolidated device and system performance dashboards, aiding maintenance and operational personnel.