ABB Ability™ System 800xA® Camera Connect

Video system embedded in the control platform for an immersive and safer operator experience

What is possible with Camera Connect?

 

On demand video recording

On demand video recording enables further analysis of images and supports troubleshooting. With Camera Connect, you can:

  • Manually record from the Faceplate
  • Set a predefined time period of recording
  • Trigger recording by any System 800xA data event

Remote video interaction

Enables on-site personnel to share what they can see with operators located in the control room.


User-friendly faceplate

The user-friendly faceplate makes it east to control cameras to:

  • Command areas for PTZ cameras, contrast, brightness and wiper controlling
  • Present positions in faceplate for PTZ cameras:
    • Auto position when opening the faceplate
    • Camera movement routines based on OPC data from process and susbtation objects

Video analytics with intelligent image analysis

The user-friendly faceplate makes it easy to control cameras to:

  • Command areas for PTZ cameras, contrast, brightness and wiper controlling
  • Present positions in faceplate for PTZ cameras:
    • Auto position when opening the faceplate
    • Camera movement routines based on OPC data from process and substation objects
Plant-supervision-is-key-to-keeping-industrial-processes-up-and-running

Plant supervision is key to keeping industrial processes up and running

By embedding video capability in the control system, Camera Connect provides an immersive operator experience, connecting process control with real-time imaging and video analytics in System 800xA®, allowing the operator to take the right decisions, at the right time, to maximize production. Our system also enables image analysis to trigger autonomous operations via artificial intelligence.

Plant-supervision-is-key-to-keeping-industrial-processes-up-and-running

Seamlessly integrating and embedding any camera into your process control system

Centrally-managed
Centrally managed

ABB Camera Connect enables full video coverage of the plant directly from the 800xA® automation control system from the collaborative control room.

Easy to install
Easy to install

Camera Connect is seamlessly added to ABB's System 800xA® software

Adaptable
Adaptable

Camera Connect can be adapted to the cameras you have in place thanks to standardized/ open interfaces.

Easy-mobile-device-integration
Easy mobile device integration

Removing humans from this part of the mining process makes mining safer. The robot arm can also be retrofitted to any charging truck, making integration seamless.

Camera-Connect

Mining customer

Camera Connect enables our team to see what is happening in the mine from a remote location, meaning less visits on hazardous areas are needed. The solution improves miners' safety and help lower our carbon emissions.

Optimized, safe and sustainable operations

People-Safety
People Safety

Enable remote supervision and operation with full video coverage, removing operators from hazardous areas

Environmental impact
Environmental impact

Less visits on site are needed, lowering your carbon footprint

Autonomous-Operations
Autonomous Operations

Cameras can substitute human eyes during operation

User-Experience
User Experience

All-in-one platform facilitates the supervision of the plant

Efficiency
Efficiency

Live stream of the plant directly from the control system enables better decision-making, thanks to increased awareness of processes

Profitability
Profitability

Optimize effectiveness of the plant control, facilitate troubleshooting and reduce operational costs (OPEX)

CAPEX
CAPEX

Save CAPEX, with no need to add a video management system on top of your DCS

Learn more

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language