High speed induction generators, Technical data

 

Full variable speed

Output power

55 kW to 5 MW and more

Frame size

280 to 710

Number of poles

4 - 6

Voltages

690 V to 3 300 V

Frequency

50 or 60 Hz

Cooling

air or water cooled

Mounting type

horizontal and vertical

Standards

IEC

 

Select region / language

Enlaces más visitados