Conductivity transmitters

ABB conductivity transmitters are designed to meet the most exacting requirements of our valued customers. The extensive range covers 2 and 4-wire analyzers and single or dual-input devices.

Our hazardous area certifications embrace FM, CSA and CENELEC ATEX intrinsic safety. Instruments are available with HART, Profibus PA or DP, and Foundation Fieldbus communications capabilities.

Transmitters for electrodeless non-contacting cells - range 0 to 2,000 mS/cm

Non-contact technique providing immunity to polarisation, oily fouling and non-conducting coatings until gross fouling occurs. Measurement of the magnitude of induced current into a closed loop of solution using two embedded toroids.

Our Offering