The UviTec bypass Color sensor provides affordable real-time measurement of color changes in water or wastewater in accordance with ISO 6271-2016:05. The sensor provides superior measurement performance across multiple wavelengths of light using LEDs. Designed to meet the needs of many monitoring applications, it offers multiple sensor path length selections to meet the desired measurement range.
Features & Benefits
The UviTec bypass Color sensor is a cabinet style instrument installed directly on a wall, railing or system backboard. Sample is supplied to the sensor from a pressurized source or alternatively, from an open-channel using an accessory pumping/cleaning system. The sensor must be connected to a UviTec controller for operation.
Multiple sensors can be added to UviTec's controllers to expand water quality monitoring capabilities.
Simple to install, easy to operate, no reagents and no waiting for lab results.
General Specifications:
* Technical Specifications are subject to change without notice.
* Water temperature range based on material compatibility only. Contact ABB to verify application.
Submit your inquiry and we will contact you
Quickly find an ABB channel partner