The robust UviTec Multi-Color submersible probe provides affordable real-time measurement of multiple colors in water or wastewater in accordance with ISO 7887:2011 Method B. The Multi-Color probe utilizes patent-pending technology to provide superior measurement performance across multiple wavelengths of light using LEDs. The probes rugged body is built to withstand harsh environments, with titanium or stainless steel options. Designed to meet the needs of many monitoring applications, it offers multiple path length selections for the desired measurement range.
Features & Benefits
Ideal for open channel applications, The UviTec Multi-Color probe is a submersible instrument installed directly in-situ. The probe must be connected to a UviTec controller for operation.
Multiple sensors can be added to UviTec's controllers to expand water quality monitoring capabilities.
Simple to install, easy to operate, no reagents and no waiting for lab results.
General Specifications:
* Technical Specifications are subject to change without notice.
* Operating (water) temperature absolute maximum 55°C (131°F). Instrument performance reduced when operating outside recommended operating range. Contact ABB to verify application.
** Weight does not include cable. Cable weight: 0.70kg (1.55lb).
Submit your inquiry and we will contact you
Quickly find an ABB channel partner