AWT210
2-wire conductivity, pH/ORP pION transmitter

The intrinsically safe AWT210 two-wire universal transmitter is a single-channel device for the measurement and control of pH, ORP or conductivity in hazardous and non-hazardous area applications.

Operation simplicity is a key feature of the AWT210 with intuitive software, advanced self-diagnostics and its innovative plug-and-play modular design that enables users to achieve increased levels of efficiency through reduced process downtime.

Overview
Data
Fieldbus & HART
Download
Service

Overview

The AWT210 offers the power of advanced digital communications in a simple, flexible design, enabling you to get up and running quickly.

  • 'Easy Setup' sensor configuration menus provide step-by-step guidance

  • Advanced self-diagnostics conforming to NAMUR NE 107 provide harmonized indication of device status

  • Multi-level security access prevents unauthorized modifications to transmitter configuration and calibration

  • One-Button sensor calibration saves time and money spent on routine maintenance

  • Common universal design for pH, ORP, conductivity or EZlink (pH/ORP only) digital measurements 

  • Plug-and-play sensor and communication modules minimize stock holding and maximize operation uptime available with PROFIBUS™ PA, FOUNDATION™ Fieldbus™ or HART™ communications

Data

Operation language

  • Language:

    English, German, Italian, Spanish, French, Portuguese, Russian, Turkish, Polish, Chinese

Mechanical data

  • Protection:
    IP66 / NEMA 4X
  • Dimensions:
    144 mm (5.67 in) x 144 mm (5.67 in) x 99 mm (3.89 in)
  • Weight:
    Aluminium enclosure | 1.04 kg (2.3 lb)
    Polycarbonate enclosure | 0.7 kg (1.5 lb)
  • Terminal connections:
    AWG 26 to 14 (0.14 to 2.5 mm2)

Measurement parameters
pH/ORP, 2-electrode conductivity, 4-electrode conductivity, toroidal conductivity, pION (custom user programmable), EZLink Digital (pH/ORP)

Input

  • pH/ORP/pION sensor types
    – pH: Glass, Antimony (Sb)
    – ORP: (Redox): Platinum (Pt), Gold (Au)
    – pION: Custom user-programmable

Operating temperature

–20 to 60 °C (–4 to 140 °F)

Electrical

  • Power supply (FF models and PA models)
    Supply voltage:
    – 9 to 32 V DC (General purpose installations)
    – 9 to 24V DC (Intrinsically safe Ex ia installations)
  • Power supply (HART models)
    Supply voltage:
    – 14 to 42 V DC (General purpose installations)
    – 14 to 30 V DC (Intrinsically safe Ex ia installations)
    – Polarity safe
    – Lift off voltage: 12 V DC
  • Connectivity / Communications (options)
    – FOUNDATION™ Fieldbus™
    – PROFIBUS™ PA
    – HART™

Hazardous area approvals 
  • Polycarbonate enclosure:
    ATEX/IECEx
    II 1G Ex ia IIC T4 Ga
    – 20 ⁰C </ Ta </ + 60 ⁰C, IP66

    cFMus (IS)
    Class I Div I, Gps ABCD T4
    Class II Div I, Gps EFD T4
    – 25 ⁰C </ Ta </ + 60 ⁰C, IP66
    Exia
  •  Aluminium enclosure:
    ATEX/IECEx
    II 1G Ex ia IIC T4 Ga
    – 20 ⁰C </ Ta </ + 60 ⁰C, IP66
     
    cFMus (IS) 
    Class I Div I, Gps ABCD T4
    Class II Div I, Gps EFD T4
    – 25 ⁰C </ Ta </ + 60 ⁰C, IP66
    Exia
     
    cFMus (NI) 
    Class I, Div 2, Gps ABCD
    Class II, Div 2, Gps FG
    Class III
    – 25 ⁰C </ Ta </ + 60 ⁰C, IP66

 

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.

The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service