Select Language
  • English

AWT424

Universal 4-wire, multi-input transmitter

The AWT424 is ABB's most advanced transmitter for water analysis, providing true flexibility with support for up to 4 sensors that enables the measuring of a wide variety of parameters in a single device.

Operation is easy with clearly displayed process data, audit trail, Bluetooth® connectivity, dual PID control and ABB's EZLink™ sensor connection for fast "connect and measure" functionality.

Access process and support data on your mobile device through the EZLink Connect app that is available from the Apple Store and Google Play as free download. 

AWT424 - Left 4 Channels 500 x 448

Interactive 3D viewer

Overview
Sensor Compatibility
Fieldbus & HART
Download
Service
EZLink Connect

Overview

The AWT424 transmitter offers swappable communications and sensor modules, options for panel-, pipe- and wall-mountings and general purpose and safety enclosures. The AWT424 is a versatile single box solutions for measuring a range of parameters including pH/ORP, conductivity, turbidity, chlorine and dissolved oxygen.

Operation simplicity is a key feature of the AWT424 with its powerful, yet intuitive software, advanced self-diagnostics and its unique modular design that enables users to achieve increased efficiency through greater user flexibility, reduced process downtime and simplified maintenance.

With integrated Bluetooth you can securely connect to any iOS or Android device using the EZLink connect app to easily access essential sensor information. From checking your audit logs to downloading the latest software through your smartphone, we are confident that EZLink connect will make your life that little bit easier by providing you with a wealth of information and services to support you wherever and whenever you need it.

  • Supports up to 4 sensors
  • Connect and measure modular design
  • 'Easy Setup' menus provide step-by-step guidance
  • Multi-level security access prevents unauthorized modification of process control data
  • Secure data archiving to an SD card
  • Direct connection to your smart device
  • HART, Ethernet, PROFIBUS or MODBUS digital communications
  • Wall-, panel- or pipe-mountable

 

 

Sensor Compatibility

DS_AWT424-EN_B-4

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices. 

The version matrix document shows for each protocol the software revision that’s compatible with the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

EZLink Connect

When it comes to support, you need the right information fast to ensure your process is continually operating at maximum efficiency.

With ABB's EZLink Connect app, users now have access to a wealth of knowledge and supporting information, all on a handheld smart device. Available on the App Store and Google Play for free download. 

From checking your audit logs to downloading the latest software through your smartphone, we are confident that EZLink connect will make your life that little bit easier by providing you with a wealth of information and services to support you wherever and whenever you need it.

  • Easily and securely connect to your device to view all measurement, diagnostic and audit data in real time or analyze later in offline mode
  • Access the latest software updates and essential sensor information direct through your smartphone
  • Keep track of all current and upcoming maintenance tasks and view completed maintenance logs at a glance
  • Direct link to current product literature and supporting media


Download ABB EZLink Connect

Log on to the Apple App Store, or Google Play Store to download ABB EZLink Connect for free.

 

download (1)  download

Select region / language