MicroGuard™

ABB Ability™ Portable Gas Leak Detection Solution

pama_web_image_products_gas-leak-detection-solutions-microguard_1200x544

MicroGuard™

With MicroGuard™, walking surveyors can pinpoint leak locations as well as generate and share comprehensive digital reports within minutes. MicroGuard™ can detect, locate, and map natural gas leaks faster and more reliably than any other technology.

 

Are you looking for support or purchase information?

Contact us
Fast
Accurate
Immediate
Simple
Applications
Advantages

 

Find leaks fast

Leak surveyors no longer need to use slow, outdated and insensitive equipment to detect gas leaks within distribution pipelines, storage facilities, or anywhere within the natural gas infrastructure. 

This unique portable gas leak detection solution comprises ABB’s OA-ICOS™ ultrasensitive gas analyzer, a ruggedized phablet (large phone/tablet) with GNNS capability and high-brightness screen, an ergonomic air sampling wand, and proprietary software.

MicroGuard™’s advanced software provides a rich graphical user interface, a computational platform for geospatial mapping and advanced analytics, and also automatically produces investigation reports compatible with all major geographic information systems.

Most importantly, MicroGuard™ can integrate drive survey data (emissions indications), recorded and shared in the cloud by MobileGuard™, to enable walking surveyors to pinpoint sources in minutes.

MicroGuard Systemv2

 

Proven and accurate technology

  • Patented OA-ICOS™ is the most reliable gas sensing technology available
  • Deployed worldwide for scientific research in remote locations
  • Fast, high precision measurements enable pinpointing of emissions sources quickly
  • Realtime methane/ethane ratios provide source attribution
  • Data reported at 10 Hz with high sensitivity
  • No cross interferences
  • Fast gas flow response (2.5 Hz)
  • Secure internet connectivity
  • Reads digital maps generated by MobileGuard™
  • User interface (Android) maps real-time data
  • Automatically generates digital reports for import into user’s GIS

 

MicroGuard - man in use_smaller picv2

 

Data reported immediately

  • Customer owns, and has access to, all data always.
  • Data stored on the analyzer and, if desired, securely shared to the cloud
  • Electronic data facilitates compliance reporting and creation of digital workflow
  • System communicates using cellular wireless technology
  • Data exportable to geographical information systems (GIS)
App_Overview-REVv2

 

Simple to use

  • Intuitive user interface and system operation
  • Rich graphical display shows survey route, survey area, digital data, time chart, leak indications and source attribution (pipeline gas or naturally occurring methane), and integrated data from MobileGuard™ (if shared)
  • Records data within one minute after power on (other methods either require calibration, long warm-up, and/or are 1000x less sensitive)
App_Overview-REVv2

 

Applications

  • Distribution pipelines, services, storage sites
  • Gathering lines
  • Odor investigation
  • Construction verification
  • Post disaster evaluation
  • Frost line evaluation
  • Public gatherings
  • Landfill monitoring
  • Agricultural studies
  • Research studies

 

MobileGuard natural gas leak detection

 

The OA-ICOS™ technology advantages

The unique advantages of the patented OA-ICOS technology make ABB’s gas analyzers the preferred choice.

  • Highest Precision and Sensitivity - combines rugged, reliable near-IR diode lasers with an optical cavity to yield measurements with the highest precision and sensitivity in a simple, robust package. Allows to detect leaks from further away and to locate hard-to-find small emissions.
  • Widest Dynamic Range - OA-ICOS provides linear response over a much wider dynamic range than conventional CRDS and TDLAS methods allowing to quantify emissions from small or large leaks.
  • Best Performance - provides unsurpassed overall performance in every important metric (accuracy, speed, linearity, reliability).
  • Field Serviceable / Minimal Downtime - designed for ruggedness and reliability, in addition to performance. Overall simplicity allows easy service, if necessary.
  • Better Value - analyzer performance unaffected by minor shifts in optical alignment enabling the use of simpler components and sub-systems.
  • Comprehensive Platform - ABB uniquely provides a comprehensive platform of solutions based on OA-ICOS technology designed to address any leak detection application.

More information

Loading documents

Service

ABB Ability™ Natural Gas Leak Detection Service

We provide a comprehensive natural gas leak detection survey program, so you can focus on running your business.

Discover more solutions

Contact us

Want to learn more about our solutions? Reach out to our OA-ICOS sales team by clicking the contact button.
Select region / language