Typical Analytical PerformanceNote: exact performances are application dependent and specified at quotation stage. |
| Repeatability | Better than ±1 % of full scale |
| Noise | • Less than ±1 % of full scale at 0.02 absorption units • Less than ±0.5 % of full scale at 0.20 absorption units |
| Nonlinearity | Less than ±2 % of full scale |
Zero sample drift (*) | Less than ±0.5 % of full scale per day for IR *Zero sample drift over 8hrs is measured at the factory. The zero sample is the simplest mixture representative of the measurement matrix in the absence of the target specie(s). |
| Response time | Programmable between 5 s (default) and 17 min |
| Ambient electronic stability | Analyzer response better than ±1 % of full scale for 10 °C (18 °F) variation in 4 hours |
Operating Specifications |
| Wavelength range | • Near-IR: 800 – 2800 nm • Fundamental IR: 2.5 – 14.5 µm |
| Maximum cell heating | • 150 °C (302 °F) with electrical heating • Up to 200 °C (392 °F) with steam heat |
| Electrical cell heating power consumption | • 450 W max. (temperature is application dependent) |
| Sample flow rate | • Vapor: 20 – 10,000 cc/min • Liquid: 5 – 120 cc/min |
| Sample pressure | • 5 – 60 psig (0.3 – 4 bar) for BaF2 thin window • 5 – 500 psig (0.3 – 34 bar) for all others |
| Instrument air supply for enclosure purge (safety) | • Pressure 40 – 80 psi (3 – 6 bar) • Flow rate 1.1 cfm (30 l/min) |
| Instrument supply for optical purge (typically nitrogen) | • Pressure at 15 – 30 psi (1 – 2 bar) • Flow rate 210 cc/min |
| Environmental | • Instrument must be protected from direct sunlight and rain • Ambient temperature range: 0 – 45 °C (32 – 113 °F) |
Power |
| Line regulation | ±10 % fluctuation will cause an output variation <0.05 % of full scale |
| AC voltage input | 100/115 – 120/220 – 230/240 VAC, 50/60 Hz |
| Maximum power consumption | • 150 W without electrical heating • Up to 700 W with electrical heating, temperature-dependent |
Dimensions |
| Weight | Approximately 36.3 kg (80 lb) |
| Height | 342.9 mm (13.5 in) |
| Depth | 266.7 mm (10.5 in) |
| Width | 254 mm (10 in) per module |
| Overall Length (based on cell pathlength) | • Minimum 681.4 mm (26.8 in) for 0.5 – 16 mm cell • Maximum 1665 mm (65.5 in) for 1 meter cell |
Physical connections |
| Sample inlet/outlet | Metallic cell TEFLON® cell 6 mm (1/4 in) 3 mm (1/8 in) Swagelok or Gyrolok Upchurch Scientific 316 SS, Hastelloy “C”, Monel Tefzel |
| Purge inlet and outlet | • Metal cell size: 1/4 in NPT-F • Material: 316SS |
| Power | • Size: 14 – 18 AWG, 3/4 in conduit hub • Type: 3 conductors each
|
Output signals | |
| Analog outputs | • 4× outputs 4 – 20 mA isolated into 600 ohms maximum • Contact closures: – 5× isolated Reed relays – Rated for 0.18 A at 27 VAC max., or 0.20 A at 24 VDC max., 5 W max. – Contact closures are available as Normally Open (NO) or Normally Closed (NC) |
| Digital inputs | – 16×, 5 are preconfigured, 11 available for the customer |
| Valve outputs | – 4×, 110 VDC, 25 W max. |
Certifications | |
| cCSAus | • Class I, Division 1, Groups B, C and D T4...T2 – with X-purge • Class I, Division 2, Groups B, C and D T4...T2 – with Z-purge |
| ATEX, CE, UKEX | • Zone 1, CE 0344, UKCA 8505, Ex II 2 G, Ex db ib pxb IIB+H2 T4... T2 Gb - with X-purge • Zone 2, CE, ATEX, UKCA, Ex II 3 G, Ex pzc IIB+H2 T4…T2 Gc - with Z-purge (self-declared)
|
| IECEx | • Zone 1, Ex db ib pxb IIB+H2 T4...T2 Gb – with X-purge • Zone 2, Ex pzc IIB+H2 T4...T2 Gc – with Z-purge |
| Temperature code | • T2 – with electrical cell heating with thermal fuse less than 300 °C (572 °F) • T3 – with electrical cell heating with thermal fuse less than 200 °C (392 °F) • T4 – no electrical cell heating option |