Electromagnetic flowmeter
HygienicMaster FEH610

HygienicMaster FEH610 is designed specifically for the food & beverage industries in a cost-effective, robust package.
The sensor is fully CIP/SIP cleanable, manufactured from FDA approved materials and certified with 3A.
Available as an integral or remote mount design – with or without local LCD display. All versions use a common transmitter with easy to understand diagnostic message for improved operator efficiency.
HygienicMaster FEH610´s variable process connections simplify installation and reduce inventory and replacement costs.
HygienicMaster FEH610 is ideally suited for hygienic standard applications.

 

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

HygienicMaster FEH610 is ideally suited for hygienic standard applications featuring all functions required - no more and no less.
The perfect device for everyday applications.
Simple and economical.   

  • Field-proven powerful and flexible transmitter technology
    – ABB common HMI concept
    – Easy Set-up function for simple and intuitive configuration
    – Through-the-glass operation  
  • One single transmitter for all design types
    – Integral mount design or remote mount design
    – With or without local LCD display
    – Universal wide range power supply
    – 1 analog output, 2 digital outputs
  • Robust construction for rough environmental conditions 
    – Hermetically sealed flow sensor
    – Protection of the inside components against
          Condensation, vibration and corrosion
          Damages during transport and mounting

Data

General specifications:  

  • Measuring value error
    – 0.5 % of rate
  • Nominal diameter
    – DN 1 to 100 (1/25 to 4 in.)
  • Process connection
    – Weld stubs, threaded pipe connections, Tri-clamps, wafer-type, flanges, external threads, flanges in accordance with DIN/EN, ASME, JIS
  • Nominal pressure
    – PN 10 to 40, ASME CL 150, 300
  • Lining
    – PFA vacuum stable
  • Protection class
    – IP 67 or IP 68
  • Fluid temperature
    – Up to 130 °C (266 °F)
  • Certificates
    – 3A, FDA approved materials

Tools

Fieldbus & HART

Choose the right driver suitable for ABB field devices.
Get for each protocol the latest software revision.

Download

Loading documents
Select region / language