Electromagnetic flowmeter ProcessMaster FEP610

ProcessMaster FEP610 offers robust, cost effective flow measurement with the industry´s widest range of liners, electrodes and sizes to meet the needs of all industrial standard applications.
The ProcessMaster´s concept comprises of uniform operating concept with a high degree of performance and reliability, assuring the longest service life.
Available as an integral or remote mount design – with or without local LCD display. All version use a common transmitter with easy to understand diagnostic messages for improved operator efficiency.
ProcessMaster FEP610 is ideally suited for all industrial standard applications.

Overview
Data
Tools
Fielbus & HART
Download
Service

Overview

ProcessMaster FEP610 is ideally suited for industrial standard applications featuring all functions required - no more and no less.
The perfect device for everyday applications.
Simple and economical.   

  • Field-proven powerful and flexible transmitter technology
    – ABB common HMI concept
    – Easy Set-up function for simple and intuitive configuration
    – Through-the-glass operation  
  • One single transmitter for all design types
    – Integral mount design or remote mount design
    – With or without local LCD display
    – Universal wide range power supply
    – 1 analog output, 2 digital outputs
  • Robust construction for rough environmental conditions 
    – Hermetically sealed flow sensor
    – Protection of the inside components against
          Condensation, vibration and corrosion
          Damages during transport and mounting

Data

General specifications:  

  • Measuring value error
    – 0.5 % of rate
  • Nominal diameter
    – DN 3 to 2000 (1/10 to 80 in.)
  • Process connection
    – Flange in accordance with DIN, ASME, JIS
  • Nominal pressure
    – PN 10 to 40, ASME CL 150, 300, JIS 10K
  • Lining
    – Hard rubber, soft rubber, PTFE, PFA, ETFE

Tools

Fieldbus & HART

Choose the right driver suitable for ABB field devices.
Get for each protocol the latest software revision.

Download

Loading documents