Electromagnetic Flowmeter ProcessMaster FEP620

ProcessMaster Water FEP620 is the next generation flowmeter for sectors such as chemical, power, oil & gas, pulp & paper and metals & mining. Seamlessly merging high-performance, modularity and IoT connectivity.

The flowmeter is equipped with all necessary functions for standard applications including SmartSensor Technology and built-in Verification. It is easy to understand & simple to operate. 

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

ProcessMaster Water FEP620 – Ideally suited for standard applications in chemical, power, oil & gas, pulp & paper and metals & mining industries.
A robust Flowmeter for harsh environmental conditions, featuring all functions required - no more and no less.

  • Sensor Coil and electrode diagnostic keep your process up and running
    – Detecting critical process conditions at an early stage reduce unscheduled downtime and maintenance
    – Clear text messages simplify troubleshooting
  • In-built noise/grounding check
    – Verify the installation is correct from day one
    – Checks for proper grounding which is fundamental to an accurate flow measurement
  • In-built verification for highest confidence in your flow measurement
    – Checking for sensor and transmitter integrity
    – No need to remove the flowmeter from the process
  • Sensor Memory Technology ensures Simplicity of operation
    – Automatic self-configuration sequence
    – Incredibly easy to work with 
  • HART as a Standard
  • Option for Modbus RTU communication
    – For more Data from the Device and the process  
    – 4-20mA and Modbus in prallel at the same time 
      

Data

General specifications:  

  • Measuring value error
    – Standard 0.4 % of rate, option for 0.3% of rate
  • Nominal diameter
    – DN 3 to 600 (1/10 to 24 in.)
  • Process connection
    – Flange based on DIN-EN, ASME
  • Nominal pressure
    –PN 10 to 40; ASME CL 150, 300
  • Lining
    – PTFE, ETFE,PFA, Linatex
  • IP rating
    – IP67, IP68, NEMA4x
  • Fluid temperature
    – min.: -5°C (23 °F) max.: 130 °C (266 °F)
  • Communication
    – 4...20mA / HART
    – Modbus RTU
    – 4...20mA in parallel to Modbus
  • Ex approvals
    – ATEX, IECEx, cFMus in preparation
  • Process diagnostics
    – Empty pipe, Total Filling, Electrode-Status, Grounding/Noise

Tools

For selecting the most suitable product for your application.  

Fieldbus & HART

Choose the right driver suitable for ABB field devices.
Get for each protocol the latest software revision.

Download

Loading documents
Select region / language