Electromagnetic Flowmeter ProcessMaster FER620

Meet the ProcessMaster FER620, the flow measurement solution designed to excel across the entire water cycle.  

From abstraction and treatment to distribution networks, the FER620 delivers dependable accuracy where it matters most. Its fully welded, hermetically sealed sensor construction stands up to the harshest environmental conditions, ensuring long‑term stability and performance. Even in installations with limited straight pipe runs or challenging low‑flow conditions, keeping your process under control.



 

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

ProcessMaster FER620 - The 0xD/0xD solution for lowest flowrates and buriable applications in water applications

Designed for robustness

  • Rugged, fully welded and hermetically sealed sensor design supports direct burial without the need for a chamber, supports constant flooding (IP68) and withstands harshest environmental conditions found in water industries

Designed for highly accurate measurement in low-flow conditions

  • The reduced bore sensor comes with a high turndown range (R) ensuring highly accurate measurement in low-flow conditions such as night flow-rates.

The 0xD/0xD solution

  • No Need for straight pipe runs. There perfect fit if space is a premium

The most modern transmitter, equipped with all necessary functions

  • Sensor coil and electrode diagnostic keep your process up and running
    – Detecting critical process conditions at an early stage reduce unscheduled downtime and maintenance
    – Clear text messages simplify troubleshooting
  • In-built noise/grounding check
    – Verify the installation is correct from day one
    – Checks for proper grounding which is fundamental to an accurate flow measurement
  • In-built verification for highest confidence in your flow measurement
    – Checking for sensor and transmitter integrity
    – No need to remove the flowmeter from the process
  • Sensor memory technology ensures simplicity of operation
    – Automatic self-configuration sequence
    – Incredibly easy to work with 
  • HART as standard
  • Option for Modbus RTU communication
    – For more data from the device and the process  
    – 4-20mA and Modbus in parallel at the same time 

 

Data

General specifications:  

  • Measuring value error
    – Standard 0.4 % of rate, option for 0.3% of rate
  • Nominal diameter
    – DN 25 to 3000 (1 to 120 in.)
  • Process connection
    – Flange based on ISO, ASME, JIS, AS2129 table D, E, AWWA C207
  • Nominal pressure
    –PN 6 to 40; ASME CL 150, 300 JIS 5K, 20K, AS PN16, 35, AWWA C207 Class B, D, E
  • Lining
    – Hard rubber
  • IP rating
    – IP67, IP68, NEMA4x
  • Fluid temperature
    – min.: -5°C (23 °F) max.: 80 °C (176 °F)
  • Communication
    – 4...20mA / HART
    – Modbus RTU
    – 4...20mA in parallel to Modbus
  • Ex approvals
    – ATEX, IECEx, cFMus
  • Process diagnostics
    – Empty pipe, Electrode-Impedance

Tools

For selecting the most suitable product for your application.  

Fieldbus & HART

Choose the right driver suitable for ABB field devices.
Get for each protocol the latest software revision.

Download

Loading documents
Select region / language