Electromagnetic Flowmeter ProcessMaster FET680

Save your investment in ABB flow metering technology with the upgrade-transmitter

Keep the existing Sensor and connect to new FET680 Upgrade Transmitter enabling for most 
recent Features and Functionality without the Need for shutting down you process.
Continue & extend the Longevity of the Sensor without huge investment.

Take advantage of Ethernet, ProfiNet, Modbus communication, combined with built-in diagnostics monitoring the flowmeter and your process. Verify the Flowmeter using ABB's SRV500 Verification platform.

 
9PAA00000309944_master (1)

Redefining Electromagnetic Flowmeters for the future

Seamlessly merging high-performance, modularity and IOT connectivity

 

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

ProcessMaster FET680 is a new generation of transmitter that is fully compatible with many of the legacy sensors sold alongside the original flow measurement system.
ProcessMaster FET680 extends the life of the asset. The transmitter is tailored to your Needs and ready for installation and commissioning.

  • The Sensor and the cable connecting the Sensor to the remote transmitter, stays unchanged.

     - This ensures minimal time-spent and disruption and saves cost

  • The new Flowmeter can be verified using ABB's SRV500 Verification Tool  

This is the additional features and functionality the Upgrade Transmitter enables for

  • Sensor Coil and electrode diagnostic keep your process up and running
    – Detecting critical process conditions at an early stage reduce unscheduled downtime and maintenance
    – Clear text messages simplify troubleshooting
  • In-built noise/grounding check
    – Verify the installation is correct from day one
    – Checks for proper grounding which is fundamental to an accurate flow measurement
  • In-built verification for highest confidence in your flow measurement
    – Checking for sensor and transmitter integrity
    – No need to remove the flowmeter from the process
  • Sensor Memory Technology ensures Simplicity of operation
    – Automatic self-configuration sequence
    – Incredibly easy to work with 
  • HART as a Standard
  • Option for Ethernet, ProfiNet, Modbus TCP, Modbus RTU communication
    – For more Data from the Device and the process  
    – 4-20mA and Modbus in parallel at the same time 
      

Data

General specifications:  

  • Signal I/O's:

  - 4...20mA, HART, 2xDigital Out 
  - Plug-in Cards for additional analog I/O's or digital DCommunication such as Ethernet IP, ProfiNet, Modbus, Profibus 
  - Digital and analog connectivity at the same time
  - Option for 2 native 4...20mA Outputs  from the same Transmitter

 
  • Sensor supported

  - Sensor Type: MAGMASTER  MF/F   - Sensor Size:  DN 80 to DN1600
  - Further Sensor types coming soon

  • Process diagnostics

  - Empty pipe, Electrode-Status, Grounding/Noise
  - Option for Gas bubbles diagnostics and Conductivity monitoring

 

 

Tools

For selecting the most suitable product for your application.  

Fieldbus & HART

Choose the right driver suitable for ABB field devices.
Get for each protocol the latest software revision.

Download

Loading documents
Select region / language