Electromagnetic Flowmeter ProcessMaster FEW630

Another product joins ABB’s Platform based Electromagnetic Flowmeter Offering – ProcessMaster FEW630.

Unrivaled in its scope and applications expertise, ABB offers the world’s most comprehensive range of flow measurement products. ProcessMaster FEW630 is unsurpassed in the proven measurement technique and scope of application. ProcessMaster FEW630 is the ultimate solution for flow measurement in applications such as water, wastewater, sewage, sludge, thickened sludge, influent, and effluent.

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

ProcessMaster FEW630 – The first choice for all water industry applications.
Advanced features and functionality that enable you to operate more efficiently, reduce costs and increase profitably.

  • Real-time diagnostic keep your process up and running
    – Detecting critical process conditions at an early stage reduce unscheduled downtime and maintenance
    – Clear text messages simplify troubleshooting
  • In-built noise/grounding check
    – Verify the installation is correct from day one
    – Checks for proper grounding which is fundamental to an accurate flow measurement
  • In-built verification for highest confidence in your flow measurement
    – Checking for sensor and transmitter integrity
    – No need to remove the flowmeter from the process
  • Simplicity of operation
    – Automatic self-configuration sequence
    – Incredibly easy to work with 
  • Ethernet IP communication
    – For remote access to built-in diagnostic monitoring the flowmeter and your process
    – Flowmeter verification and configuration over Ethernet minimizing commissioning time
    – Built-in webserver, no additional software required for flowmeter configuration

Data

General specifications:  

  • Measuring value error
    – Standard 0.4 % of rate, option for 0.3% and 0.2 % of rate
  • Nominal diameter
    – DN 25 to 3000 (1 to 120 in.)
  • Process connection
    – FlangeFlange based on ISO, ASME, JIS, AS2129 table D, E, AWWA C207
  • Nominal pressure
    – PN 6 to 40; ASME CL 150, 300 JIS 5K, 20K, AS PN16, 35, AWWA C207 Class B, D, E
  • Lining
    – Hard rubber
  • IP rating
    – IP67, IP68, NEMA4x
  • Fluid temperature
    – min.: -5°C (23 °F) max.: 90 °C (194 °F)
  • Communication
    – HART
    – PROFIBUS DP, Profibus PA
    – Modbus RTU, Modbus TCP
    – Ethernet IP, Profinet, Webserver
  • Ex approvals
    – ATEX, IECEx, cFMus
  • Process diagnostics
    – Empty pipe, gas bubbles, electrode impedance, conductivity, sensor temperature

Tools

For selecting the most suitable product for your application.  

Fieldbus & HART

Choose the right driver suitable for ABB field devices.
Get for each protocol the latest software revision.

Download

Loading documents
Select region / language