World-class CEMS products with leading analytical science included

Decades of innovation at your disposal – tried and trusted CEMS gas analyzers

The widest range of CEMS gas analyzers in the industry - with an installed base numbering thousands to give you confidence and security.

From our EasyLine series, through our Advance Optima series and to more specialized products such as the ACF5000 or LGR-ICOS - the ABB range of CEMS gas analyzer products embodies unparalleled breadth and depth. There is instrumentation to suit every budget and when you combine our CEMS gas analyzers with ABB Ability™ digital solutions and our field service teams we are confident that you will be getting unrivalled value for money.

Are you looking for support or purchase information?

EasyLine series

Easy configuration, easy integration, easy operation, easy maintenance

The EasyLine quickly connects you to the right CEMS solution. Typical 'Easy' applications include boilers, furnaces, bio-gas and crematoria. The ABB EasyLine can be customized to meet your CEMS requirements from our range of continuous gas analyzer modules.

Uras26




Uras26
NDIR (non-dispersive infrared) gas analyzer configurable to a range of IR-active gases including carbon monoxide, carbon dioxide, nitrogen monoxide, nitric oxide, sulfur dioxide, methane and other light hydrocarbons.

Limas23




Limas23
UV-based solution for combined oxides of nitrogen and sulfur dioxide measurement. Simultaneous measurement of nitrogen oxide and dioxide without catalyst converter is particularly appreciated for gas turbines. For NOx measurement in CEMS applications, the Limas23 is a robust, reliable and low maintenance alternative to chemiluminesence.

Fidas24




Fidas24 
FID (flame ionisation detector) analyzer for total hydrocarbons. Also available with a cutter for total non-methane hydrocarbons.

Magnos28




Magnos28
Paramagnetic analyzer for percentage level oxygen analysis. Typical applications include oxygen reference background matrix correction for other CEMS gas analyzers and oxy/fuel stoichiometry control in combustion processes. Now incorporating our new microwing solid-state technology for use with corrosive gases and the best possible measurement stability.

Electrochemical Oxygen Sensor



 


Electrochemical Oxygen Sensor
 
Low-cost oxygen measurement option for integration into CEMS systems.

Advance Optima range

Our Advance Optima range is flexible to cover the broadest range of CEMS applications

Your Advance Optima CEMS solution can be tailored to meet your requirements from our range of continuous gas analyzer modules

Uras26




 

Uras26
NDIR (non-dispersive infrared) analyzer configurable to a range of gases including carbon monoxide, carbon dioxide, methane and other light hydrocarbons.

Limas23






Limas21
UV (ultraviolet) gas analyzer for measurement of UV-active species, such as oxides of nitrogen and sulfur dioxide. Simultaneous measurement of nitrogen oxide and dioxide without catalyst converter is particularly appreciated for gas turbines. For NOx measurement in CEMS applications, the Limas21 is a robust, reliable and low maintenance alternative to chemiluminesence.

Fidas24






Fidas24
FID (flame ionisation detector) analyzer for total hydrocarbons. Also available with a cutter for total non-methane hydrocarbons.

 

Magnos28






Magnos28
Paramagnetic analyzer for percentage level oxygen analysis. Typical applications include combustion oxy/fuel stoichiometry control and oxygen reference measurement background matrix correction for other CEMS gas analyzers. Incorporates our patent-pending, solid-state microwing technology for the ultimate corrosion resistance and long term measurement stability.

Electrochemical Oxygen Sensor






Electrochemical Oxygen Sensor
Low-cost oxygen measurement option for integration into CEMS systems.

FTIR and Laser CEMS

FTIR and Laser CEMS – innovative leaders in their field

Beyond getting the basics right, we also want to offer you the latest CEMS gas analysis technologies

ACF5000




ACF5000
FTIR (Fourier Transform Infrared) gas analyzer to simultaneously and continuously measure a wide range of components. The advanced software routines in our ACF5000 allow for up to 15 chemical species. THC measurement may be achieved either with a complimentary FID gas analyzer, or in the ACF5000 FTIR its self. Compensatory oxygen measurement using a zirconium oxide detector is built in as standard.


LS25






LS25
TDLAS (Tunable Diode Laser Adsorption Spectroscopy) gas analyzer for cross-stack measurement. Typically used for components with the most difficult sample handling and conditioning requirements, such as ammonia and acid gases, including hydrogen sulfide, hydrogen chloride and hydrogen fluoride.

 

LS25
 



LGR-ICOS™
TDLAS with an innovative twist. Ultra-modern gas analyzers built on the heritage of Los Gatos Research analyzers, using patented Off-Axis Integrated Cavity Output Spectroscopy (OA-ICOS) technology. Unparalleled responsiveness and sensitivity for a wide range of process control, quality assurance and CEMS applications.

 

CEMS gas analyzer automated calibration

NDIR, UV & FTIR calibration cells - no more cylinder gas mixture bottles and hands-free calibation

Calibration Concepts - improving precision and delivering unrivalled low cost of ownership

The experience at a power plant in Germany where they started to use AnalyzeIT Explorer and internal calibration cells is particularly encouraging. This plant has more than 20 gas analyzers for CEMS and process control, including many from our Uras NDIR and Limas UV ranges. By automating the calibrations and documenting the drift, the power plant was able to reduce maintenance efforts by 80%. They also saved 95% of their calibration costs through the use of calibration cells which meant a reduction in the number of test gas cylinders from 100 to just 5. By proactively monitoring the analyzer systems remotely, they were also able to reduce CEMS downtime. As a result, the parent company decided to equip a sister plant in the same way. Now the CEMS gas analyzers on both plants are managed from a single location using myABB™ digital functionality.

Calibration cells are one element within our suite of Calibration Concepts. It’s case studies like this that lead us to conclude that we are offering unrivaled value for money and an exceptionally low cost of ownership for our CEMS gas analyzers. Give our leading products, expert service teams and innovative digital solutions a try. We are confident that you will come to the same conclusion.

CEMS gas analyzer reliability that you can count on

MCERTS Certification validates extended ACF5000 FTIR maintenance interval

Maintenance frequency reduction – an approach validated by our latest MCERTS certification

CEMS systems are used for regulatory compliance and periodic maintenance is essential.  This does, however, present an inevitable cost burden to the operator and leads to instrumentation down-time which must be minimized to ensure that emissions are continuously monitored. With this backdrop, a reduction in the maintenance frequency of CEMS instrumentation is clearly desirable.

To meet this need for cost effective operations, ABB has been extending the operating envelope of their ACF5000 FTIR instrumentation and this CEMS gas analyzer has been granted MCERTS certification for a 12-month maintenance interval, covering all measured components. This makes the ACF5000 the first multi-component CEMS instrument with a 12-month maintenance interval in the European market and represents a step change from the previous maintenance interval of 6 months. To achieve the MCERTS certification for this significant maintenance interval extension a successful uninterrupted 24-month test run involving two systems was undertaken.

The extension of the maintenance interval strengthens the ACF5000’s position as the benchmark in FTIR performance and reliability. Highest accuracy and lowest cross-sensitivities are the result of the unrivalled technology used in the instrument and its hot-wet extractive sampling system. The recent certification test results provide independent confirmation of the analyzer’s outstanding performance and underlines the reliability and availability of this instrument. Turning all of that into economic benefits, we anticipate 30% annual operating cost savings for our end-users.

CEMS gas analyzer innovation that delivers unrivalled value for money

Limas21/23 – the clever solution for measuring combined NOx and SO2

Low-maintenance UV CEMS gas analyzer for NO, NO2 and SO2 measurement with integral O2 reference compensation

The Limas UV analyzer, available in two variants (Limas23 and Limas21), is an integrated solution to measure oxides of nitrogen, sulfur dioxide and oxygen in a single instrument. In contrast to the alternative chemiluminescence technique, the Limas uses UV spectroscopy to measure nitrogen monoxide and nitrogen dioxide as individual species without the use of an ozone generator and converter. In the Advance Optima series, the Limas21 is one of up to four analyzer modules that can be integrated into a comprehensive CEMS solution. In the EasyLine series, the Limas23 can be combined with a Magnos28 for paramagnetic oxygen measurement or an electro-chemical oxygen sensor in the same analyzer housing. This enables the compact device to simultaneously perform the oxygen reference measurement, which is required for regulated emission monitoring. Since the Limas is a UV photometer, it has the additional advantage that the measured values are not influenced by moisture or carbon dioxide in the sample gas.

With the 2020 MARPOL Annex VI marine CEMS requirements and the new EU MCPD regulations taking force, we believe that the technologies built into the Limas UV analyzer will see a wide range of applications for many CEMS systems. And, to ensure that it will be compliant with the EU MCPD, the Limas21 and Limas23 are both fully certified according to EN14181. The EasyLine series offers an onboard automated QAL3 solution to monitor and document precision and drift in the analyzer.

The Limas UV analyzer anticipates and communicates imminent maintenance by means of condition-based status signals. The analyzer is automatically calibrated using a combination of atmospheric air and span gas-filled cells. The requirement for purchasing and permanently connecting calibration gas cylinders is thereby eliminated which flows through directly to savings in the procurement and maintenance budgets.

Robust CEMS for the high seas

Marine CEMS – the simplest solution for reliable MARPOL Annex VI compliance

Low-maintenance marine CEMS gas analyzer for CO2, NOx and SO2 with integral sample conditioning

The MARPOL Annex VI has increased the focus on maritime pollution control globally. Gas analysis in the ship’s funnel now stretches beyond process control and fuel efficiency to become a fully-fledged CEMS. Carbon monoxide and carbon dioxide emissions can indicate engine performance and efficiency. Additionally, measurement of the sulfur dioxide and total oxides of nitrogen emissions are now also required for environmental compliance. The selection of instrumentation for these ocean-based measurements can draw from lessons learned in power plants and other established CEMS applications.  However, the fuel on board is generally a liquid hydrocarbon, not coal or natural gas, and the measurement focus is on chemical species not particulates, meaning that additional considerations come into play.

Simplicity is the key for CEMS at sea. That’s why we have incorporated a Limas gas analyzer as an option into our GAA330-M marine CEMS. It uses light in the ultraviolet wavelength to analyze NOx concentrations. For the SO2 and CO2 measurements we rely on our Uras technology using light in the infrared wavelength. The other factor that we have responded to with our GAA330-M marine CEMS is sample preparation. The oily carry-over of un-burned hydrocarbons from the combustion of liquid fuels means that hot-wet systems may get fouled quickly. Therefore, we use a cold-dry sample handling system.

To make things even easier for marine operators, the analyzers in the ABB GAA330-M are fitted with optical cells filled with gas mixtures of a known concentration which automates calibration of the instrumentation. This eliminates the need for shipping operators to use test gas mixture cylinders to calibrate this CEMS gas analyzer. 

Discover more

 

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language