スワール式流量計

Swirl flowmeter
SwirlMaster FSS430

SwirlMaster FSS430 is the basic meter for volume flow applications. It uses a two-wire transmitter with leading edge DSP-Technology with excellent vibration compensation and enables user friendly intuitive operation directly through the glass. Flexibility in installation, due to low required inlet and outlet sections save 75% straight pipe run.

Looking for a swirl meter with integrated energy calculation? Find out more about SwirlMaster FSS450

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

Swirl flow meters can be utilized for highly accurate measurement of the flow of gases, liquids and steam over a wide range of temperatures in almost any application. Swirl meters are ideal for use on petrochemical raw materials, demineralized water and for direct, cost- effective steam mass flow by employing integral temperature measurement.

SwirlMaster FSS430 is the standard design with excellent vibration cancellation and analog output with HART communication. Optionally available with HMI and digital outputs. Available with integral or remote transmitter with up to 30 m (98 ft.) cable length.

Data

General specifications:  

  • Easy assembly
    – Only the shortest possible straight pipe lengths are required
    – Measuring ranges have been well adopted to the flow rates
  • Intuitive operation
    – Easy Set-up function
    – Clear text display
    – Meter configuration through the front glass with closed cover
  • Accuracy for liquids, gases and steam
    – +/- 0.5 % of rate
  • Process connection / meter sizes
    – Flange design / DN 15 to 400 (1/2 to 16 in.)
  • Approvals for explosion protection
    – ATEX, IECEx, cFMus, NEPSI
  • SIL2-certified in accordance with IEC 61508
  • Output / communication
    – 4 to 20 mA / HART 7
    – Modbus RTU-RS485
  • Optional binary output
    – For use as a limit switch, pulse output or frequency output
  • Optional input from field
    – Pressure, temperature, methane content, density gas analyzer

Tools

For selecting the most suitable product for your application  

Fieldbus & HART – FSx430

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ