カルマン渦式流量計

Vortex flowmeter
VortexMaster FSV450

VortexMaster FSV450 is the universal vortex meter for high end flow applications. It uses a two-wire transmitter with leading edge DSP-Technology with enhanced flow computer functionality. Signals from remote sensors like pressure, temperature, density or gas content can be computed directly with the signals from internal flow and temperature. Ideal for direct mass flow or standard flow of gases and liquids or direct mass and energy flow on saturated and overheated steam.

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

VortexMaster flow meters are used for accurate measurement of the flow of gas, liquid and steam over a wide temperature range. Vortex meters are ideal for measuring petrochemical raw materials, demineralized water and direct steam mass flow, cost-effectively by employing integral temperature measurement.

The VortexMaster FSV450 is the advanced version with additional analog input for mass or energy flow measurement. Available with integral or remote transmitter with up to 30 m (98 ft.) cable length. Using optional inputs discrete flow computers are not longer needed in many applications.

Data

General specifications:  

  • Intuitive operation
    – Easy Set-up function
    – Clear text display
    – Meter configuration through the front glass with closed cover
  • Accuracy for liquids
    – +/- 0.65% of rate
  • Accuracy for gases and steam
    – +/- 0.9% of rate
  • Process connection / meter sizes
    – Flange-mount design / DN 15 to 300 (1/2 to 12 in.)
    – Wafer type design / DN 25 to 150 (1 to 6 in.)
  • Approvals for explosion protection
    – ATEX, IECEx, cFMus, NEPSI
  • SIL2-certified in accordance with IEC 61508
  • Output / communication
    – 4 to 20 mA / HART 7
  • Optional binary output
    – For use as a limit switch, pulse output or frequency output
  • Optional input from field
    – Pressure, temperature, methane content, density gas analyzer
  • Integrated flow measurement computer functionality
    – Gas standard volume and mass flow
    – Vapor mass flow
    – Direct energy calculation for vapor and water
    – Natural gas calculation in accordance with AGA /SGERG standards

Tools

For selecting the most suitable product for your application  

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language