電磁流量計
ハイジェニックマスター FEH610
Electromagnetic flowmeter
HygienicMaster FEH610

HygienicMaster FEH610 is designed specifically for the food & beverage industries in a cost-effective, robust package.
The sensor is fully CIP/SIP cleanable, manufactured from FDA approved materials and certified with 3A.
Available as an integral or remote mount design – with or without local LCD display. All versions use a common transmitter with easy to understand diagnostic message for improved operator efficiency.
HygienicMaster FEH610´s variable process connections simplify installation and reduce inventory and replacement costs.
HygienicMaster FEH610 is ideally suited for hygienic standard applications.

 

Overview
Data
Fieldbus & HART
Download
Service

Overview

HygienicMaster FEH610 is ideally suited for hygienic standard applications featuring all functions required - no more and no less.
The perfect device for everyday applications.
Simple and economical.   

  • Field-proven powerful and flexible transmitter technology
    – ABB common HMI concept
    – Easy Set-up function for simple and intuitive configuration
    – Through-the-glass operation  
  • One single transmitter for all design types
    – Integral mount design or remote mount design
    – With or without local LCD display
    – Universal wide range power supply
    – 1 analog output, 2 digital outputs
  • Robust construction for rough environmental conditions 
    – Hermetically sealed flow sensor
    – Protection of the inside components against
          Condensation, vibration and corrosion
          Damages during transport and mounting

Data

General specifications:  

  • Measuring value error
    – 0.5 % of rate
  • Nominal diameter
    – DN 1 to 100 (1/25 to 4 in.)
  • Process connection
    – Weld stubs, threaded pipe connections, Tri-clamps, wafer-type, flanges, external threads, flanges in accordance with DIN/EN, ASME, JIS
  • Nominal pressure
    – PN 10 to 40, ASME CL 150, 300
  • Lining
    – PFA vacuum stable
  • Protection class
    – IP 67 or IP 68
  • Fluid temperature
    – Up to 130 °C (266 °F)
  • Certificates
    – 3A, FDA approved materials

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ