電磁流量計
ハイジェニックマスター FEH630
Electromagnetic flowmeter
HygienicMaster FEH630

Designed to meet highest levels of demands for enhanced metering in the Food & Beverage industry, HygienicMaster FEH630 delivers more than reliable and accurate measuring values.
This innovative next generation of electromagnetic flowmeters provides a modular transmitter design combined with SmartSensor Technology and built-in Verification – technical advances that deliver a clear business and performance benefit.
HygienicMaster’s hermetically sealed, fully potted sensor ensures optimum protection from breathing and condensation in applications with varying temperatures.
Variable process connections provide a great deal of flexibility, simplify installation and reduce inventory. The sensor is CIP/SIP cleanable, manufactured from FDA approved materials and certified in accordance with 3A.
HygienicMaster FEH630 is one of the most cost saving flowmeters on the market and ideally suited for all hygienic applications.

Overview
Data
Fieldbus & HART
Download
Service

Overview

HygienicMaster FEH630 – The first choice for all hygienic applications.
Advanced features and functionality that enable you to operate more efficiently, reduce costs and increase profitably.   

  • Real-time Diagnostic keep your process up and running
    – Detecting critical process conditions at an early stage reduce unscheduled downtime and maintenance
    – Clear text messages simplify troubleshooting
  • In-built Noise/Grounding Check
    – Verify the installation is correct from day one
    – Checks for proper grounding which is fundamental to an accurate flow measurement
  • In-built Verification for highest confidence in your flow measurement
    – Checking for sensor and transmitter Integrity
    – No need to remove the flowmeter from the process
  • Best in class filtering technology
    – For a most stable flow signal
    – Helping to operate your process at peak level performance
  • Simplicity of Operation
    – Automatic self-configuration sequence
    – Incredibly easy to work with
  • Backwards Compatibility
    – Saves your Investment in ABB Flowmetering

Data

General specifications:  

  • Measuring value error
    – 0.4 % of rate, Option for 0.3% or 0,2%
  • Nominal diameter
    – DN 1 to 100 (1/25 to 4 in.)
  • Process connection
    – Weld stubs, threaded pipe connections, Tri-clamps, wafer-type, flanges, external threads, flanges in accordance with DIN/EN, ASME, JIS
  • Nominal pressure
    – PN 10 to 40, ASME CL 150, 300
  • Lining
    – PFA vacuum stable
  • IP rating
    – IP67 or IP68
  • Fluid temperature
    – Up to 180 °C (356 °F)
  • Communication
    – HART, PROFIBUS DP, Modbus
  • Process diagnostics
    – Empty pipe, gas bubbles, electrode impedance, conductivity, sensor temperature
  • Certificates
    – 3A, FDA approved materials

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ