Absolute pressure transmitter
261AR

The compact transmitter class for absolute pressure with remote diaphragm seals within the 2600T series. The reliable sensing system with the very latest digital technologies, provides a large turndown ratio of up to 20:1.

Overview
Data
Fieldbus & HART
Download
Service

Overview

The compact, robust transmitter housing is made of 316 stainless steel as a standard. Due to its high corrosion resistance it can be used in a wide variety of process and ambient conditions without any problems.
The user friendly display allows simple and intuitive local transmitter operation. Full device support, including diagnostic / maintenance information is guaranteed via the Device Type Manager software used in either a stand alone or system engineering tool. The transmitter provides local zero and span adjustments even without display.

Data

  • Base accuracy: ± 0.1 %
  • Span limits: 6 ... 10000 kPa abs.; 45 mmHG ... 1450 psia
  • Output signal: 4 to 20 mA, HART
  • Conforms to SIL2 acc. to IEC 61508 / IEC 61511
  • Full compliance with PED Category III

Fieldbus & HART – 261xx

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service