Absolute pressure transmitter with diaphragm seal
PAD300

Model PAD300 is the all-rounder absolute pressure transmitter with diaphragm seal suitable for measuring liquid, gas or steam pressure as well as liquid level in open tank.
Thanks to its stability and reliability it works within stated performance even in extreme ambient and process conditions.
02 PGD300_ background MAIN_2_1 - Wireless
02 PGD300_ background MAIN_2_1
02 PGD300_ background MAIN_2_1 - Wireless
02 PGD300_ background MAIN_2_1
Overview
Data
Fieldbus & HART
Download
Service

Overview

The all rounder absolute pressure transmitter PAD300 with S26 diaphragm represents the latest evolutionary step in the wide ABB pressure transmitters portfolio.
 
The combination of S26 diaphragm seals design according to ASME/EN standards with the unique ABB All-Welded technology eliminates leakage risks during operation while ensuring perfect fit to any process.
 
With the new Backlight display and optional Bluetooth, Digital Advanced Diagnostic feature and the QR code ensure a top-level usability experience.
 
Users can easily find the right application solution for their measurement needs with an excellent precision for pressure, level and flow measurements with advanced materials availability to withstand highly critical process fluids and hydrogen permeation condition (H-Shield).
The PAD300 have a straightforward accuracy performance level +/- 0.055% of span, full process compatibility to highest industry standard (e.g. NACE, ASME, etc.), manifolds M26 mounting option and combined multiple certifications (i.e. ATEX/IECEx/CSA North America and others).
 
SIL 2/3 certificate (COMING SOON) according to IEC 61508 standad for use in safety instrumented systems for SIL2 applications in a single transmitter configuration (1oo1) and for SIL3 applications in a redundant configuration (1oo2).
 
 
PAD300 features WirelessHART (COMING SOON) communication protocol allowing the addition of pressure measurement points throughout your operation. You can now monitor hard-to-reach locations and keep your employees out of dangerous and hazardous areas. The transmitters have a battery life of about 10 years at 32 sec update rates, delivering a very cost-effective and reliable solution to monitor your process assets.
 
Shorten installation times by eliminating complex wired infrastructures, and lower overall implementation costs of process measurement, with ABB wireless devices featuring WirelessHART communications – Measurement made easy.
 
The PAD300 with Modbus® (COMING SOON) protocol of communication provides the user precise measurements of gauge pressure and optional process temperature (the latter by means of an externally connected Pt100 resistance temperature detector) in a single device. Information is available to any host device that can communicate using Modbus® protocol.

Data

  • Base accuracy : 0.055% of calibrated span 
  • Span limits: 0.2 ... 60000 kPa; 0.8 in. H2O ... 8700 psi 
  • Output signal: Multiple protocol availability offering interchangeability and transmitter upgrade capabilities
    – 4 to 20 mA, HART - Including Easy Set up
    – Modbus RS 485 (COMING SOON)
    – Low-power consumption 1 to 5 V DC (COMING SOON)
    – WirelessHART (COMING SOON)
    – Easy local configuration via keys on LCD indicator
    – Backlit display with optional Bluetooth (COMING SOON)
     
  • Conforms to SIL2 / SIL3 acc. to IEC 61508 (PENDING)
  • Full compliance with PED Category III

Fieldbus & HART

Connect your pressure transmitter to any major fieldbus protocol with ABB's comprehensive driver support.
Our modular approach gives you the freedom to choose the right solution for your infrastructure— today and tomorrow.

The Version Matrix helps you identify the compatible software, hardware, and firmware revisions for your device and selected communication protocol.
  • Get Started
    – Verify software and firmware compatibility with your hardware.: Version matrix

Software and documentation

  • HART Protocol
    – Software: EDD, FDI packages
    –  Driver and integration information: Supplementary information
  • WirelessHART (Driver packages and documentation coming soon)
Configuration & Monitoring Tools

ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Expand Your System
Explore ABB’s comprehensive portfolio of fieldbus products, communication interfaces, accessories, engineering tools, technical documentation, application guides, and support resources. Discover ABB fieldbus solutions

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language