Absolute pressure transmitter
PAP100 for Pulp and Paper Industry


Model PAP100 is the new compact, reliable, essential absolute pressure transmitter from ABB for the Pulp & Paper Industry. A combination of dedicated P&P process connections with unique wetted parts materials like Hastelloy-C, Duplex and Diaflex, are available through a well-known and proved ABB seal.  
Overview
Data
Fieldbus & HART
IO-LINK
Download
Service

Overview

PAP100 is the new absolute pressure transmitter from ABB, designed to fit the Pulp & Paper Industry with standard specifications but subject to fast-to-serve dynamics.

Model PAP100 will feature the Essential Pressure transmitters’ compact stainless steel housing that grants robustness, resistance to harsh environment, humidity and vibration, while incorporating the high visibility display with backlight option. Easiness of use of the new touch HMI is enhanced by the Easy Set up feature, a firmware option to easily configure device parameters from the display itself.

The PAP100 model completes the release of Essential Pressure Transmitters series, which will soon have even more features in terms of communication protocols (IO-Link).

Its new QR code option, called Digital Access Diagnostic, details operational messages and enables fast access to useful supporting information on the device and its status with suggestions for correcting errors or faulty conditions, as well as details of possible root causes, thus reducing the reaction time to field occurrences.

PAP100: compact, reliable, essential.

Data

  • Base accuracy : ± 0.25 % (optional ± 0.1 %)
  • Span limits: from 40 mbar (16in H2O) up to 100 bar (1450 psi)
  • Output signal: – 4 to 20 mA analog signal or 4 to 20 mA analog signal with HART digital protocol
  • Local operation with new easy-to-use HMI (Human Machine Interface) with backlight option for environments with poor lighting. Two-button touch display avoids the need to remove the transmitter cover
  • Devices with a permissible pressure PS > 200 bar conforms to PED Directive 2014/68/UE; devices with a permissible pressure PS ≤200 bar conforms to SEP Sound Engineering Practices

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

IO-LINK

ABB pressure transmitters now feature IO-LINK communication protocol, an independent sensor / actuator interface solution for use with all automation technologies.

Software download

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language