Field-mount temperature transmitter TTF300, TTF300-N

The two-channel TTF300 HART, PROFIBUS PA, or FOUNDATION Fieldbus temperature transmitter in proven two-wire technology features a multitude of new functions and enhanced diagnostic information. Also available as NINVA™ TTF300-N, for non-invasive temperature measurement – a simpler and safer approach to temperature measurement.

Click here to learn more about NINVA™ TTF300-N

 

 

Overview
Data
Fieldbus & HART
Download
Service

Overview

The field-mount temperature transmitter can be configured via FDT / DTM in DAT200 (Asset Vision Basic) or any standard FTD tool via EDD or local HMI (optional). The Field Information Manager (FIM) is also supported via FDI technology. For PROFIBUS the configuration is possible via GST-file, EDD or DTM and for FOUNDATION Fieldbus via EDD. 

Data

  • Two universal sensor inputs, each for RTD, thermocouple, Ω, mV
  • Functional safety SIL 2 / SIL 3 in accordance with IEC 61508 (HART variant)
  • Various sensor error-calibration possibilities
    – One point, two point, Callendar-van-Dusen, freestyle characteristics with 32 supporting points
  • Sensor backup / automatic sensor redundancy switching (2 x Pt100 3-wire connection)
  • Output signal
    – 4 to 20 mA, HART
    – PROFIBUS PA 3.01
    – FOUNDATION Fieldbus ITK 5.x
  • NINVA™ Non-invasive temperature measurement capability (TTF300-N)
    – For use with TSP341-N remote sensor apparatus
  • Accuracy 0.1 %, long-term stability 0.05 % per year
  • Wire break / corrosion monitoring in accordance with NE 89
  • Extended diagnostics in accordance with NE 107
  • IP 66 / IP 67, NEMA 4X aluminum or stainless steel field-mount housing
  • Large, user-friendly LCD indicator Type B with TTF300 configuration option
  • Approvals for explosion protection
    – ATEX, IECEx, zone 0
    – FM / CSA
    – GOST

Fieldbus & HART – TTx300

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.

The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service