L&W Bending Tester

With the pioneering heritage of lab paper testing from Lorentzen & Wettre, ABB brings the latest modern conveniences and enhancements in our fully updated L&W Bending Tester

ABB’s L&W Bending Tester is an easy-to-use and reliable instrument that measures bending resistance and stiffness of paper and board.

Enhanced automation and digitalization allow mills to meet target specifications and ensure product performance in converting and end-use operations. 
22228-001_Web

The L&W Bending Tester offers the best available features for reliable and repeatable measurement results.

large touchscreen with intuitive menus
Large touchscreen with intuitive menus.

Ease of operation

  • Large touchscreen with user-friendly interface
  • Intuitive menus to save operator time and effort
  • Quick overview of results for an entire series
  • Graphical display of bending curve for quick analysis
  • Easy instrument calibration and check 
  • Ergonomically placed start button
22228-031B_web
The circular test piece support and pneumatic clamp enable easy loading and precise measurements.

Fast, repeatable and operator-independent results

  • Test piece support and automatic clamping ensure precise loading of sample
  • Auto-touch function enables automatic start of testing sequence without operator intervention
  • Test piece is bent automatically through the predetermined angle and testing speed and results are instantly displayed on the screen
  • Bending length detection ensures correct program settings.
22228-028_web
Bending curve that shows bending force vs. angle during the testing sequence 

Customization

  • Includes easy-to-customize testing programs
  • Standard options, plus custom bending angle and custom testing speed options (within specified limits) are  available
  • Features 1mm bending length for low bending strength applications
  • Available with 1N, 5N or 10N loadcell versions
ABBLWLMSKPI
LMS dashboard

Digitalization

  • Features Ethernet connectivity for connecting to a mill-wide network
  • Enables streamlined set-up of lab instruments with less hardware
  • Offers connectivity to ABB’s L&W Lab Management System (LMS) for automatic capture, analysis and reporting of measurement results
  • Makes lab operations easier and faster, helping personnel increase the volume of tests

See the L&W Bending Tester in action

Optional add-ons

Important options available include: an optional software add-on to perform a creasability evaluation, a measurement to quantifies the quality of the crease, which facilitates the assessment of how the board should be creased; an External Thermal Printer by Citizen, which is customized for use with ABB’s L&W lab paper testing instruments for easy and quick printing of measurement test results; the L&W Sample Punch which can be used for precise sample preparation pneumatically; and, the L&W Sample Cutter that can be used for easy and quick manual preparation of accurate and precise test pieces.

LW Creaseability

Creasability

About the test method

Bending resistance is defined as the force (in Newton) that is required to bend a rectangular test piece to a specified angle, when the test piece is fixed at one end and the force is applied to its free end. 

Creasability is defined as the ability of the board to permit deep and narrow creases that are easy to fold and result in well-defined edges and corners. Foldability is defined as the ability of a creased blank to form a carton or graphical product with the desired shape and dimensions, with minimal spring-back force.

Why measure bending resistance or stiffness?
Bending resistance and stiffness is an important material property that can affect the product performance in many converting and end-use operations. Low bending resistance/stiffness causes runnability issues during printing of paper, foldability issues during converting of board into packaging boxes, and stackability issues during handling and storage of packaging boxes. 

Why measure creasability?
Creasability impacts foldability during converting operations of packaging board, runnability on packaging machines, and stackability of packaging boxes during end-use applications. Creasability evaluation can be used to determine creasing tool dimensions, monitor creasing tool wear-out, determine what type of board is suitable for certain creasing tools and optimize processes to produce board with better folding properties.
Bending_resistance_stiffness_illustration_220739
182_23385_Illustration_LW Bending_V7 (002)
Loading documents
Select region / language