The static switch product portfolio now includes a highly optimized 1600A cabinet design with ETL listing to UL 1008S and front access only design.
480V UL version of Conceptpower DPA 500, now with an optimized 300kW UPS cabinet, complementing the data center power chain for ABB
208V and 480V SuperSwitch® 4 digital static transfer switches (DSTS) offer improved power quality detection, reliability, and serviceability
ABB PowerLine DPA is now certified according to the European standard EN 50121 (“Railway applications. Electromagnetic compatibility“) and International standard IEC 62236 for fixed power supply installations and apparatus.
ABB’s Xtra VFI / double conversion mode delivers maximum efficiency by dynamically adjusting the DPA 500 UPS configuration to match the load
PowerLine DPA is a new modular uninterruptible power supply (UPS) system for use in light industrial applications.
208V and 480V SuperSwitch®4 digital static transfer switches (DSTS) offer improved Data Center power quality detection, reliability, and serviceability.
The Conceptpower DPA 120 and the Conceptpower DPA 240 are part of ABB’s broad range of products andintegrated solutions that ensure data centers operate with optimum reliability and efficiency
Scalable, modular UPS for large and mid-sized data centers
ABB has designed the next generation medium voltage ups in even higher voltages and powers, the PCS120 MV UPS
PowerBuilt™ industrial UPS delivers an expanded power range from 10 kVA to 80 kVA product availability designed for better load protection
Asiantuntijamme ovat valmiina auttamaan.
Paikallista ABB-asiantuntemusta lähelläsi.