Select Language
  • English
  • italiano
  • suomi
  • español
  • Deutsch
  • français
  • 中文
  • Deutsch (Schweiz)
  • italiano (Svizzera)
  • français (Suisse)
  • Türkçe
  • 日本語 (日本)
  • English (Canada)
  • français (Canada)

MegaFlex DPA - The best in power protection

MegaFlex DPATM is designed for critical high-density computing environments across private and public enterprise, as well as data centers for colocation, hosting cloud and telecommunications.


The modular UPS is based on ABB’s decentralized parallel architecture (DPA™). This innovative system means every UPS module is practically its own UPS with all the essential functional units needed for independent operation.

 

The on-line double conversion UPS provides the best power protection for your critical infrastructure from 250 kW to 1,500 kW.
1 2 power_module_front (1)

MegaFlex DPA 1 MW

MegaFlex DPA 1.5 MW

Power module

The MegaFlex DPA UPS offering

Flexible approach

  • Easily scalable solutions
  • Up to 1,500 kW power protection in a single UPS with add-on modules
  • Redundant power capabilities: 1,000 kW N+1, 1,250 kW N+1
  • Collaborative, customer-centered approach

Optimized efficiency

  • Minimized energy losses, heat dissipation and electricity cost in double conversion or eco mode
  • Smart load-sharing optimizes energy consumption
  • Optimized system efficiency under low load conditions with ABB Xtra VFI
Reliable operations
  • DPA™ technology maximizing power availability
  • Online-swappable power modules for continuous uptime
  • Automatic isolation of any faulty power module
  • Fault-tolerant UPS design for uninterrupted power
  • Ease of operation with local and remote real-time monitoring

Simple installation and serviceability

  • Plug-in power modules support easy, safe connections
  • Pre-engineered power frames eliminate wiring entirely
  • Cleans and optimizes incoming power
  • Automatic self-configuration and testing minimizes human intervention

ecolabel_500x500px-min_250x
The ABB EcoSolutions™ label provides full transparency to environmental impacts across the entire product lifecycle. Products within the portfolio comply with a minimum set of key performance indicators defined in ABB’s circularity framework and carry either an environmental product declaration (ISO 14025) or an independently verified product lifecycle assessment (ISO 14040).
Click HERE to know more about ABB EcoSolutions.

Click on the links below to view the environmental information of Megaflex DPA products:

UPS MF DPA 1500kW FRAME DSB SIF | ABB
UPS MF DPA 1000kW FRAME DSB SIF LSF | ABB
UPS MF DPA 1000kW FRAME DSB SIF RSF | ABB
UPS MF DPA M250 DSB | ABB 

Discover more

Loading documents
Select region / language