Field Information Manager Connectivity to ABB Ability™ Symphony® Plus

Are you looking for support or purchase information?

The Field Information Manager supports the connectivity to ABB AbilityTM Symphony® Plus and supports Controllers, S800 I/O and S900 I/O with HART and PROFIBUS field devices.

Supported ABB AbilityTM Symphony® Plus versions
  • S+ Engineering for Melody 2.0 and onwards
For setup of ABB FIM Bridge Symphony Plus, please refer to the following manuals:
  • Harmony: S+ Engineering Field Engineering User Manual (2VAA001570*)
  • Melody: S+ Engineering for Melody Composer Melody User Manual (2VAA000587*)
FIM Bridge S+ as a Windows Service
Basic part of the FIM connectivity to ABB Ability™ Symphony® Plus is the FIM Bridge S+ which is installed as a Windows service. It is based on a FDI Communication Server and allows the FIM client to access ABB Ability™ Symphony® Plus.


FIM Bridge S+ Connectivity

More Information
For further details on FIM Bridge S+ and instructions how to setup a connection, please refer to the following manuals:
  • Harmony: S+ Engineering Field Engineering User Manual (2VAA001570*)
  • Melody: S+ Engineering for Melody Composer Melody User Manual (2VAA000587*)
ABB_Symphony_Plus