Field Information Manager Connectivity to HART-IP

Are you looking for support or purchase information?

The HART-IP Communication Server connects Field Information Manager with HART-IP servers and their connected field devices.
HART-IP Communication Server as a Windows Service
Basic part of the connectivity to HART-IP is the HART-IP Communication Server which is installed as a Windows service. It is based on an FDI Communication Server and allows the Field Information Manager to access configured HART-IP servers and connected field devices.
More Information
For further details on the HART-IP Communication Server and instructions how to setup a connection, please refer to Field Information Manager - User Guide (7PAA000045*) which is delivered with the Field Information Manager software.
HART-IP