SACE Tmax T

A complete range of moulded case circuit-breakers up to 3200 A.

All the circuit-breakers, both three-pole and four-pole, are available in the fixed version; sizes T4 and T5 in the plug-in version and T4, T5, T6, and T7 also in the withdrawable one.

  • High breaking capacity in compact dimensions
    High values of short circuit breaking capacity are guaranteed at different voltage levels, without compromising overall dimensions.

  • Flexibility of use
    Thermomagnetic and electronic trip units are available for use in AC/DC or in AC only. It is possible to interchange trip units keeping the same breaking part, so that installation can be upgraded with fewer costs.

  • Advanced protection
    A complete range of electronic trip units is suitable for different level of protection, even enhancing selectivity values with Early Fault Detection and Prevention algorithm.

Are you looking for support or purchase information?

Highlights

Product offering

Discover more

Products and documents browser

Related products