You can view this page in:

ABB Ability™ Efficiency AI

powered by BrainBox AI®

Visual_Efficiency_AI_Callouts (1) (1)

The simplest way to optimize energy consumption in your building and have an immediate positive impact on the environment

ABB Ability™ Efficiency AI uses Artificial Intelligence (AI) to proactively optimize the HVAC system in buildings to achieve remarkable cost savings and emission reductions, while im-proving occupant comfort. An SaaS business model with rapid implementation of the com-plete solution, it generates high energy cost savings in a fast amount of time.


Efficiency AI is an easy retrofit solution that works on top of any BACnet HVAC system with minimal investment needed.

Currently available in the following countries: USA

Are you looking for support or purchase information?


Brings you one step closer to net-zero carbon goals.


The simplest way to obtain:

cash_money

up to 25%

reduction in energy costs


tree

up to 40%

decrease in carbon footprint


thumbs_up

up to 60%

improvement in occupant comfort

extend_time

up to 50%

HVAC equipment life extended


Efficiency AI offers you the best-in-class benefits:


  • Supports your sustainability goals
    Positive Impact on the environment

  • Fast Return On Investment
    No Capital Investment needed Generates the highest
    energy cost savings in the fastest amount of time

  • Autonomous AI
    Autonomously drives building’s HVAC system by directly writing back to the controller every 5 minutes No human intervention needed, thereby improving overall productivity of the facilities team.

  • Compliance with standards
    Helps meet ASHRAE guidelines for ventilation, CDC and Airborne Virus Mitigation Program Helps meet local, state/provincial, and national environmental regulation requirements.


Efficiency AI is feature-packed:


Want to learn more about ABB Ability™ Efficiency AI?


Select region / language

Popular links