IT Infrastructure & Communication

it_infrastructure

A stable internet connection, pleasant sound, and entertainment free of interference.  ABB's IT and communication infrastructure solution delivers broad functionality, intuitive operation and a design that seamlessly fits the entire electrical installation.

WLAN access point, flush-mounted
Comfort without cables.


Whether with computer, smartphone or tablet – the comfortable access to the Internet without a cable creates freedom. Because WLAN enables the user to freely select the location in the entire house. For setting up a cable network the switches can be used as MDRC devices for the distribution system. To double the number of ports from five to ten, the master and slave switches can be connected with each other via an internal interface.

This connecting technique means that no ports are lost for coupling the switches. A total of ten ports are available for use. On these both network sockets as well as the flush-mounted WLAN access point can be connected. The flush-mounted WLAN access point can, for example, be exchanged for an existing network socket. Only a 230-volt connection is required.
wlan_access_new

Busch-Radio iNet
World-wide reception.


Set on comfort. For relaxation one also needs the right kind of entertainment. With the Busch-Radio iNet, listening to music is a pleasure anytime and wherever you are. This high-quality, space-saving flush-mounted stereo radio offers access to radio stations from around the world. This makes it possible to digitally receive your favourite radio station via WLAN in every room. With high-quality sound, without hissing and interference. And, this compact radio can be controlled manually with the multfunction rocker or comfortably with smartphone or tablet.
radioitune_new

Functions

Additional Applications

Related Offer

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language