Select Language
  • English
  • français

Command and Signaling

command-and-signaling-9IBA258857_1440x600

Control Switches, Pushbuttons and Indicator Lights

The use of control switches, pushbuttons and indicator lights enables switching, controlling and electrical consumer indications from a central point in the switchgear.

The narrow 9 mm width of the modular devices used as rail-mounted devices saves space in the splitters. Therefore, the devices are ideally suited for the realization of space-saving and modern installation options. The off switch has separator properties as per DIN EN 60669-2-4.

Benefits

size-icon-390x195
Size matters

Small structural widths of 9 mm to 18 mm

options-icon-390x195
Variety

Wide range with different current ratings, LED colors, button colors and contact configurations

signaling-icon-390x195
Signaling

Maintenance-free LED display

international-icon-390x195
Universal

International approvals for worldwide use

Features

  • Off switch: One to four-pole off switch for specific switching on and off of individual consumers such as lighting strings, fans, air conditioning units
  • Off switch with LED indicator: Switching individual consumers on and off with contact position indication via LED
  • Changeover: Suitable for machinery controlling with two working stages or switching positions such as level adjustments for fans or opening/closing of electrical flaps
  • Group switch: Enables switching between manual/automatic/OFF controller. suitable for controlling lighting and machinery
  • Control switch: For a variety of control tasks coming directly from the sub-distribution system
  • Button (with LED indicator): For controlling pulse-controlled consumers or surge switches; optionally available with operating status feedback via an LED indicator
  • Indicator light: Single, double or triple light indicators in different LED colors; optimally suited for indicating operating statuses, switching positions and phase control

Technical Specifications

  • 240 Vac
  • 25A max rated current
  • 50/60 Hz

Certifications and Standards


  • CSA C22.2 No.14-13 / UL508

Applications

  • Control cabinets


Tools and Resources

Related Products