Select Language
  • English
  • français

High Performance Circuit Breakers

High-performance-MCB's-9PAA00000171952_1440x600

High Performance MCB's

The S800 range of High Performance Circuit Breakers is the first choice for heavy duty industrial and renewable energy applications worldwide.

Thanks to an innovative short-circuit extinguishing technology, S800 devices are the ideal solution when both size and performance are required.   As an alternative to main fuses, their applications are extremely diverse: from building installations to transportation and renewable energies.

Benefits

performance-icon-390x195
High performance

S800 HPCBs with rated current from 0.5A up to 125A, breaking capacity up to 50kA

compact-icon-390x195
Compact solution

Reliable and high performant solution available in just 1.5 module size

wide-range-icon-390x195
Wide range

S800 HPCBs consist of a wide range of MCBs and accessories for different types of applications

international-icon-390x195
Global availability

Full range of MCBs and accessories compliant to main IEC and UL international standards

Features

  • Breaking Capacity up to 50kA
  • Rated Current from 0.5A - 125A
  • Tripping Characteristics: B, C, D, K, Z
  • Interchangeable terminals
  • Contact position indicator (CPI) with tripped position indication
  • Dedicated ranges for specific applications: S800S-UC, S800HV, S800PV

Technical Specifications

  • 10 to 100A
  • Up to 600Y/347 Vac
  • 50/60Hz

Certifications and Standards


  • UL1077 / CSA C22.2 No.235
  • UL489 / CSA C22.2 No.5
  • IEC 60947

Applications

  • Electrical distribution and protection panels for industrial use.
  • Solar
  • Railway (wayside)
  • OEM


Tools and Resources

Related Products