Select Language
  • English
  • français

Miniature Circuit Breakers

miniature-circuit-breakers-product-overview_1440x600

Miniature Circuit Breakers (MCB's)

Ensure electrical safety in homes, offices and other buildings as well as for industrial applications by protecting electrical installations against overloads and short-circuits.

Once a fault is detected, the MCB automatically switches off the electrical circuit to prevent damage to wires and to avoid the risk of fire. MCBs are equipped with two tripping mechanisms: the delayed thermal tripping mechanism for overload protection and the magnetic tripping mechanism for short circuit protection.  For 100 years, we have continued to innovate MCBs and expand our product line to meet the demands of various applications and markets. Our products are compliant with global product standards such as IEC, UL and CSA. This established and certified portfolio is designed to provide maximum safety for buildings, assets and infrastructure.

Benefits

security-safety-icon2-390x195
Reliability

Over 100 years of history with proven satisfaction and reliability

security-safety-icon-390x195
Safety

Unique current limiting feature for faster opening time on short-circuits

din-rail-icon-390x195
Modularity

Same width construction across the range allowing compatibility of accessories

Flexibility-icon-390x195
Flexibility

Twin wiring terminal conception allowing busbar and wire connection on the same terminal

Features

  • Compliant to worldwide product standards (IEC, UL, CSA)
  • 5 conventional trip characteristics: B, C, D, K, Z
  • Configurations: 1P, 1P+N, 2P, 3P, 3P+N, 4P
  • Breaking capacities up to 25 kA
  • Rated currents up to 100 A

Technical Specifications

  • 0.5 to 63A
  • 10kA IC
  • 480Y/277 Vac / 125Vdc
  • 50/60Hz

Certifications and Standards


  • UL489 / CSA C22.2 No. 5
  • UL1077 / CSA C22.2 No.5
  • IEC 60947

Applications

Industrial and commercial distribution panels (OEM / Panelshops)



Tools and Resources

Related Products

Select region / language