Select Language
  • English
  • français

Residual Current Devices

Residual-Current-Devices-(RCDs)-overview-page-tile_1440x600

Residual Current Devices (RCD's)

When it comes to electrical hazards, prevention depends on reliability and safety of the electric power distribution.

An accurate protection of people and electrical equipment against leakage currents can be achieved by installing Residual Current Devices (RCD's) which detect an imbalance of the electrical flow and trip assuring indeed protection against earth fault, reducing the risk of death or serious injury and preventing the risk of fire caused by faulty wiring or other appliances. 

Benefits

easy-to-install-icon-390x195
Fast installation

Quick and easy wiring operation with cable and busbars

international-icon-390x195
International

Availability of international approvals for each range

wide-range-icon-390x195
Wide range

Comprehensive range from residential to industrial applications

Flexibility-icon-390x195
Flexibility

Combination options with System pro M compact® accessories

Features

  • 1P+N, 2P and 4P configurations
  • GFEP (Ground Fault Equipment protection)
  • DIN rail mounted
  • Left side or right side neutral toggle available

Technical Specifications

  • 2p or 4p (RCD) / 1p+N (RCBO)
  • 480Y/277 Vac
  • 10mA up to 500mA residual detection
  • Up to 100A rated upstream current

Certifications and Standards


  • CSA C22.2 No.144 / UL1053 (cURus marked)

Applications

  • Pharmaceutical
  • Oil & Gas
  • Semiconductor


Tools and Resources

Related Products