Select Language
  • English
  • français

Fuse Holders

FuseHolders-e90-50_125_1440x600

E 90 Fuse Holders and Fuse Switch Disconnectors

The fuse holders provide protection against short-circuits and overloads. 

The fuse disconnector can be sealed or padlocked to ensure the operator’s safety during maintenance. Versions with blown-fuse indicators enable you to check whether the fuse is still working correctly or not.

Benefits

compact-icon-390x195
Compactness

The compact dimensions enable to close the switchboard door even when the fuse holder is open, thus ensuring total safety during maintenance

led-icon-390x195
Completeness

The fuse tripping can be easily displayed, thanks to the special blown fuse indicator light

international-icon-390x195
Universal use

Screw holes have increased diameter to accommodate insulated screwdrivers and electric screwdrivers

security-safety-icon2-390x195
Reliability

Venting grooves and cooling chambers improve heat dissipation even in multiple-pole configurations

Features

  • Optional blown fuse indicator light (BFI)
  • High temperature performance thanks to venting grooves and cooling chambers that improve heat dissipation also for multipole configurations
  • Finger safe feature which ensures personnel protection during maintenance (no possibility of getting in touch with live parts during fuse replacement)
  • Midget, CC and J class fuse holders
  • Special PV type fuse holder for up to 1500Vdc

Technical Specifications

  • 600 Vac / dc max (1500Vdc on PV types)
  • 1p, 2p, 3p, 4p configurations (with or without BFI)
  • 30A fuse classe (Midget, CC or J type) or 60A (J type only)

Certifications and Standards


  • UL 4248-1/CSA C22.2 No. 4248.1-07, Fuseholders - Part 1: General Requirement UL 4248-4/CSA C22.2 No. 4248.4-07, Fuseholders - Part 4: Class CC
  • UL 4248-1; CSA C22.2 No. 4248.1-07; CSA C22.2 No. 4248.8-07 - Fuseholders – Part 1: General Requirements. UL 4248-8 - Fuseholders – Part 8: Class J

Applications

  • Industrial Automation
  • Circuit protection
  • Distribution panels
  • Photovoltaic


Tools and Resources

Related Products

Select region / language