Select Language
  • English
  • français

Smissline TP

SmisslineTP-teaser-1440x600

Smissline

The complete line protection solution for buildings and machines where safety, availability, and flexibility matters.
Smissline TP plug-in distribution system is the world’s first plug-in socket system to ensure that load-free devices and components can be snapped on and off under voltage with no need for added personal protective equipment to guard against electrical shock. When working under load please follow the applicable regulations and laws according to the country.

Benefits

time-efficienty-icons-390x195
Time saving

50% less wiring needed with up to 30% less installation time compared to conventional installations

thumbs-up-icon-390x195
Clean look

A clearer and more organized cabinet thanks to integrated input wiring

space-saving-icon-390x195
Space saving

Cabinet space saving with vertical installation made possible

security-safety-icon-390x195
Safety first

Load-free devices and components can be plugged on and off under voltage with no need for additional personal protective equipment

Features

  • 125A or 250A bus system configurations
  • Starter packs available with a predefined number of spaces, busbars, end-pieces and holders
  • Pluggable MCBs or traditional MCB's with adaptors
  • Combination starter adaptors to mount MS and AF contactors
  • 250A bus system with integrated incoming Tmax adaptor

Technical Specifications

  • 600 Vac
  • Up to 250A distribution busbars
  • 50kA max (480 Vac, 480Y/277  Vac and 240 Vac) 
  • 35kA max (600 Vac and 600Y/347 Vac)

Certifications and Standards


  • UL 508 – Industrial Control Equipment
  • CSA C22.2 No. 14 – Industrial Control Equipment UL File E222110 (cULus Listed) 
  • CE marked (IEC 64139-2)

Applications

Control and electrical distribution cabinets for:

  • Hospitals
  • Datacenters
  • Airports
  • Industrial facilities
  • Universities
  • Schools


Tools and Resources

Related Products

Select region / language