connected to PROFIBUS DP via communication interfaces, optional support for controller or line & slave redundancy with S800 I/O and S900 I/O.
converts non-redundant PROFIBUS DP lines into redundant lines and vice versa.
can provide diagnostic information about its own status as well as about connected PROFIBUS PA segments.
Find detailed information about the communication interfaces for PROFIBUS, but also for FF, Serial, etc.
for field device communication via Profibus.
More powerful, supports more Profibus slaves and you can add new slaves without restarting the Master.
Now supports line redundancy with two standard Profibus plugs.
GSD files and DTMs are provided by the device manufacturer or ABB. GSD files for S700 I/O are installed with the Freelance installation.
A number of devices from ABB and 3rd-party is tested and certified for Freelance.
These DTMs are provided with the Freelance installation.
You can create reusable templates based on GSD files to save engineering effort. Templates for S700 I/O are pre-installed.
PROFIBUS devices can be added or removed without the need to reset the controller
You can compare configured parameters with the parameters that exist in the device for easy detection of parameter changes.
PROFIBUS device process values, alarms, events and diagnosis are also available for operators.
Continuous monitoring of PROFIBUS devices for preventive and predictive maintenance
Submit your inquiry and we will contact you
Quickly find an ABB channel partner