ABB Freelance 2024

Process automation made easy

Freelance takes the next step into the future. Freelance 2024 provides significant improvements in all areas: usability, connectivity, compatibility, security and digitalization.


ABB did the next big step on the success story of Freelance. With this new version the Distributed Control System is more attractive than ever before for both, new projects and its huge installed base.

Download Freelance 2024 flyer 


Read the Press Release
 

operation-picto

Easy to use

safety-picto

Reliable

Future-proof

profit-picto

Value for your money

Freelance 2024 benefits

Reliable network connection
PROFINET support

Freelance 2024 now supports PROFINET communication on AC 900F controller with the multi-purpose Ethernet Communication Interface. This CI 940F module has a 100BaseT Ethernet interface that can be operated with the PROFINET protocol. It supports S1 and S2 redundancy and up to 128 PROFINET devices.

Ethernet APL for Freelance 2024
Simplified engineering

Freelance 2024 now includes native integration support for Ethernet-APL (Advanced Physical Layer) switches and devices resulting in reduced complexity and effort thereby increasing engineering efficiency and data accessibility.

Module Type Package
Modular Automation

Freelance 2024 implements the industry-standard Module Type Package (MTP). The new Module Designer facilitates seamless MTP integration, enabling effortless setup and integration with the
Orchestration Layer. This advancement in Modular Automation simplifies system design and enhances scalability.

Cyber security

Freelance 2024 has added support for Microsoft Defender Antivirus solution to help detect, prevent and remove malicious software.

Seamless OS integration

With the release of Freelance 2024, the software now runs on Microsoft Windows 11, providing enhanced compatibility and security. We recommend upgrading to Windows 11 to ensure better operation and security for your Freelance installation.

Related links

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language