Simplify your cabinet design for harsh environments
Our flange-mounted industrial drives portfolio includes ACS880-01, -11 and -31 single drives, and -04F and -04FXT drive modules. Flange mounting is especially useful in outdoor cabinet installations and in harsh environment installations where dust and other impurities are present. These types of installations are typical, for example, in the mining, oil and gas, rubber, and textile industries. In flange mounting (push through), the drive is installed from a flange onto a cabinet wall so that the heatsink is outside the cabinet. This way, the air flow through the drive control section, and the heatsink is separated. As only the control section is inside the cabinet, less heat is generated within the cabinet. With the reduced need for cooling air, smaller fans or heat exchanger units can be used. Flange mounting helps you simplify cabinet design, reduce its size and lower investment costs.
- Robust and cost-effective installation for harsh environments
- Reduced need for cooling air within the cabinet helps to minimize investment cost for the cabinet cooling system and the need for cabinet filter maintenance
- Improved system reliability through lower heat load in the cabinet
- Possibility for back channel cooling
- Possibility to connect the drive to a cooling air channel helps you save on electrical room air conditioning costs
- The flange and heatsink of the drives have an IP55 (UL Type 12) protection rating, which means that they are protected against dust and low-pressure water
- Available as regenerative and ultra-low harmonic drive variants
- Includes the benefits of all-compatible ACS880 industrial drives
- Power range 0.55 to 1200 kW