Compact distribution boards

Complete range for wall-, flush- and hollow-wall mounting

The compact distribution boards, which have been developed in close cooperation with technicians from the field, stand out by a complete solutions. Flexibility and speed will support the users in their daily tasks. Be it for commercial, industrial or domestic uses - this broad range of products offers a solution to any type of mounting - from flush-mounting and wall-mounting up to hollow-wall mounting applications. 

Main benefits

  • Wide range of wall- , flush- and hollow-wall mounted cabinets
  • Quick and easy fixing of the cables, due to standard cable strain relief at the top and bottom.
  • Generous wiring space on both sides and behind the DIN rails plus sophisticated wiring system
  • Flush and wall-mounting executions with DIN rail capacity from 36 to 192 modules

Main features

  • Protection classes: II double insulated and I earthed (in connection with earthing set, accessory)
  • Empty as well as Installed with distribution board panels (for DIN-rail application) or mounting plates for media solutions.
  • Equipped with N/PE Quick-terminals for panels with rail mounting devices
  • Distance between DIN rails in the distribution board panels: 125 mm and/or 150 mm

Θέλετε να μάθετε περισσότερα;

Tools and support

 

Learn more about

 

Products and Documentation

Product browser
Documentation
Loading documents
Select region / language